Publish your products
Full Height Privacy Core Partitioning System (FHPC)
DuraCube

Full Height Privacy Core Partitioning System (FHPC)

DuraCube Full Height Privacy Core (FHPC) partitioning system provides visual privacy at an economical price, making it an ideal choice for high-traffic areas like public bathrooms, schools, and commercial spaces. Its core design ensures lasting privacy and easy upkeep, making it a cost-effective and durable choice for any setting. The system features slotted panels above the doors, allowing natural ventilation, and complies with the Department of Education standards in most Australian states, ensuring both functionality and compliance. Crafted from compact laminate, it also offers durability and ease of maintenance. Why FHPC Partition Stands Out: - Durable and Long-Lasting: Made from DuraSafe 13mm compact laminate, Privacy Core partitions resist moisture, wear, and impact, ensuring long-lasting performance in high-traffic environments. - Maximised Privacy and Durability: Floor-to-ceiling panels minimise gaps, while DuraSafe 13mm laminate ensures waterproof, impact, and vandal resistance, ideal for hose-cleaned areas with low maintenance. - Structural Strength: Designed with reinforced cores, these partitions provide excellent stability and privacy, ensuring long-term reliability in demanding settings.
Specification
  • How to specify

    Product: Full Height Privacy Core (FHPC)

    Board Selection: Doors, Divisional panels/frontals: DuraSafe 13mm compact laminate – Select colour

    Hardware: Viva Satin Chrome  Hardware or Viva Black Hardware 

    Ceiling Mounting: 20 x 30mm powder coated aluminium C channel fixed to the ceiling 

    Floor Mounting: Nibs fixed with 40 x 12mm powder coated aluminium

Technical specification
  • Unique ref.full-height-privacy-core-fhpc
  • Product familyPartitioning Systems
  • Product groupPartitioning Systems
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategorySanitary - Screens & Dividers

Region availability

Oceania
Australia