Publish your products
Full Height Privacy Max Partitioning System (FHPM)
DuraCube

Full Height Privacy Max Partitioning System (FHPM)

DuraCube’s Full Height Privacy Max (FHPM) redefines privacy and security in wet area applications, providing a solution for workplace and education institutes looking to design safe facilities. Designed to eliminate gaps around panels and doors, this partitioning system ensures maximum visual and acoustic privacy. It serves as an ideal, cost-effective alternative to constructing stud walls or individual rooms. Its superior design not only offers an easy and simple solution for gender-neutral or unisex bathrooms but also provides enhanced protection from mobile phone cameras and ensures superior acoustic privacy. Why FHPM Partition Stands Out: - Gap-Free Privacy: Ensuring no visual breaches, especially from mobile phone cameras, Privacy Max’s fully sealed system is paramount for public toilets in schools, sporting amenities, and defence facilities. - Acoustic Privacy: With its acoustic rubber seal around doors and openings, Privacy Max significantly reduces toilet noise, offering a safe and private environment. - Cost-Effective Construction: As a budget-friendly alternative to traditional construction, Privacy Max requires fewer trades, lessening project management time and costs. - Compliance and Versatility: Meeting NCC 2022 Part F standards for unisex facilities, Privacy Max is adaptable for a range of settings, including end-of-trip facilities, corporate amenities, and more.
Specification
  • How to specify

    Product: DuraCube Full Height Privacy Max (FHPM)

    Board Selection: Doors, Divisional panels/frontals: DuraSafe 13mm compact laminate – Select colour

    Hardware: Viva Satin Chrome Hardware Viva or Black Hardware

    Construction: Privacy Max Door Seals Privacy Max Ventilation Panel

    Ceiling Fixing: Aluminium Channel

    Floor Mounting: Aluminium Angle

    Overall System Height: Min. 2340mm to Max. 3000mm AFFL

Technical specification
  • Unique ref.full-height-privacy-max-fhpm
  • Product familyPartitioning Systems
  • Product groupPartitioning Systems
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategorySanitary - Screens & Dividers

Region availability

Oceania
Australia