Publish your products
Lockers - Accessible Ironing Station (AIS)
Lockers - Accessible Ironing Station (AIS)
    DuraCube

    Lockers - Accessible Ironing Station (AIS)

    DuraCube Lockers – Plinth Mounted Fixed Ironing Board (LPM-FI) is constructed with DuraSafe 13mm compact laminate doors providing a practical, waterproof, low maintenance and impact resistant surface. Coordinate the doors of the lockers with the partitioning system colour scheme. Wall Mounted End-of-Trip lockers save space by providing coordinated ironing facilities, airing units, towel units and storage for users. Ideal for end of trip facilities, and sport change rooms.
    Specification
    • How To Specify

      Product: DuraCube locker systems - plinth mounted f ixed ironing board (LPM-FI)

      Board Selection: Doors and Panels: DuraSafe 13mm compact laminate – Select colour

      Select internal carcass from either:

      • Dry Area Lockers – water resistant white 16mm HMR board.
      • Dry Area Lockers – water resistant black 16mm HMR board.
      • Wet Area Lockers – 100% waterproof white 16mm PVC board

      Lock: Select lock from either: • Electronic Touch Pad Lock (ETP) • Electronic Button Lock (KL1000) • Mechanical Combination Lock (KL20) • Padlock Hasp (PH) • Standard Key Lock (KL)

    Technical specification
    • Unique ref.lockers-accessible-ironing-station-ais
    • Product familyLocker Systems
    • Product groupLocker Systems
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainLaminate
    • Designed inAustralia
    • Manufactured inAustralia
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    Oceania
    Australia