Publish your products
Lockers – Bench Seat Mount Player (LBSM-P)
Lockers – Bench Seat Mount Player (LBSM-P)
    DuraCube

    Lockers – Bench Seat Mount Player (LBSM-P)

    DuraCube® Lockers – Bench Seat Mount Player (LBSM-P) is constructed with DuraSafe® 13mm compact laminate providing a practical, waterproof, low maintenance and impact-resistant surface. Coordinate the doors of the lockers with the partitioning system colour scheme.

    DuraCube locker systems save space by providing coordinated ironing facilities, airing units, towel units and storage for users. Ideal for end-of-trip facilities and sport change rooms. The  LSBSM-P includes the integration of shoe box storage underneath the bench seating for ultimate space optimisation and cleanliness.

    Specification
    • How to Specify

      Product: DuraCube locker systems - Bench Seat Mount Player (LBSM-P)

      Board Selection: Doors and Panels: DuraSafe 13mm compact laminate – Select colour here. Select internal carcass from either: • Dry Area Lockers – water resistant white 16mm HMR board • Dry Area Lockers – water resistant black 16mm HMR board • Wet Area Lockers – 100% waterproof white 16mm PVC board

      Lock:Select lock from either: • Electronic Touch Pad Lock (ETP) • Electronic Button Lock (KL1000) • Mechanical Combination Lock (KL20) • Padlock Hasp (PH) • Standard Key Lock (KL)

    Technical specification
    • Unique ref.lockers-bench-seat-mount-player-lbsm-p
    • Product familyLocker Systems
    • Product groupLocker Systems
    • TypeObject (single object)
    • Date of publishing2026-04-24
    • Edition number1
    Related
    • Material mainLaminate
    • Designed inAustralia
    • Manufactured inAustralia
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    Oceania
    Australia