Publish your products
Pedestal Mount Overhead Braced Partitioning System (POB)
DuraCube

Pedestal Mount Overhead Braced Partitioning System (POB)

The DuraCube Pedestal Mounted Overhead Braced (POB) partitioning system provides a cost-effective and low-maintenance solution specifically designed for high-use wet areas. Constructed from high-quality compact laminate, these partitions offer exceptional durability and structural integrity, making them an ideal choice for facilities such as public amenities, pubs and clubs, and workplace bathrooms. The overhead-braced design enhances stability, ensuring longevity even in demanding environments, while the simple installation process makes it a practical partitioning option for commercial spaces. Why the POB Partition Stands Out: - Exceptional Strength: Constructed using DuraSafe 13mm compact laminate with overhead bracing and pedestal-mounted support, these partitions are designed to withstand the rigours of high-traffic environments, ensuring long-term stability. - Economical: Designed with DuraSafe 13mm compact laminate, these partitions minimise board wastage and installation time, offering a cost-effective solution for high-traffic areas. - Optimal for High-Traffic Areas: These partitions are ideal for high-traffic commercial spaces where durability and structural integrity are essential, providing both strength and style. - Effortless Maintenance: The smooth, non-porous surface allows for easy cleaning, reducing the effort and time needed for maintenance, especially in busy environments.
Specification
  • How to specify

    Product: DuraCube Pedestal Mounted Overhead Braced System (POB)

    Board Selection: Doors, Divisional panels/frontals: DuraSafe 13mm compact laminate  – Select colour

    Hardware: Viva Satin Chrome Hardware or Viva Black Hardware

    Headrail: Square profile

    Floor Mounting: Adjustable 200mm Aluminium Pedestal Legs

Technical specification
  • Unique ref.pedestal-mount-overhead-braced-pob
  • Product familyPartitioning Systems
  • Product groupPartitioning Systems
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategorySanitary - Screens & Dividers

Region availability

Oceania
Australia