Publish your products
Circle Single lever basin mixer S Chrome High Gloss - CE1010001
Circle Single lever basin mixer S Chrome High Gloss - CE1010001
Circle Single lever basin mixer S Chrome High Gloss - CE1010001
Circle Single lever basin mixer S Chrome High Gloss - CE1010001
    DURAVIT AG

    Circle Single lever basin mixer S Chrome High Gloss - CE1010001

    • Easy-care and durable chrome surface
    • Flexible connecting hoses
    • Ideal for single bore faucets
    • One handle
    • Outlet drain with pull rod to easily open and close basin
    • Suitable for operation with a continuous-flow heater
    • Sustainable and hygienic: smooth and durable ceramic cartridge
    • Well-formed and pleasantly soft water jet thanks to the addition of air (air function)
    Specification
    • Duravit Circle Single lever basin mixer S, Chrome, Ceramic cartridge, Height: 152 mm, Spout reach: 100 mm, Connection type for water supply connection: Flexible connecting hoses, Dimension of connection hose: 3/8", Spray mode: Normal spray, Aerator with EasyClean, Flow rate (3 bar): 4,5 l/min, recommended operating pressure: 1 - 5 bar, with pop-up waste set - CE1010001010 Duravit Circle Single lever basin mixer S, Chrome, Ceramic cartridge, Height: 152 mm, Spout reach: 100 mm, Connection type for water supply connection: Flexible connecting hoses, Dimension of connection hose: 3/8", Spray mode: Normal spray, Aerator with EasyClean, Flow rate (3 bar): 4,5 l/min, recommended operating pressure: 1 - 5 bar - CE1010002010
    Technical specification
    • Unique ref.circle-single-lever-basin-mixer-s-chrome-high-gloss-ce1010001
    • Product familyFaucets & Showers
    • Product groupBasin mixers
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)152
    • Width (mm)52
    • Depth (mm)144
    Related
    • Material mainBrass
    • Weight Net (Kg)1.3
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit