Publish your products
D-Code Brush set Black Matt - 009927
D-Code Brush set Black Matt - 009927
    DURAVIT AG

    D-Code Brush set Black Matt - 009927

    • Wall-mounted installation
    Specification
    • Duravit D-Code Brush set, Black Matt, Wall-mounted, Material: Plastic, Brass, Opal glass, Type of fixation: Screw mounting - 0099274600
    Technical specification
    • Unique ref.d-code-brush-set-black-matt-009927
    • Product familyToilet accessories
    • Product groupBrush set
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)342
    • Width (mm)154
    • Depth (mm)154
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Manufactured inChina
    • Weight Net (Kg)1.25
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationSanitary Terminal
    • ETIM CodeEC012353
    • ETIM NameAccessories bathroom accessories
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit