Publish your products
D-Code Toilet seat White High Gloss - 002819
D-Code Toilet seat White High Gloss - 002819
    DURAVIT AG

    D-Code Toilet seat White High Gloss - 002819

    • Made of high-quality Duroplast: durable, easy-care material, dust-, water- and dirt-repellent, antistatic and UV light-resistant
    • The toilet seat and lid can be easily removed with just one movement, without the use of tools or push buttons - for quick and easy cleaning of the ceramic and seat
    • With soft close for gentle, silent closure of seat and lid
    Specification
    • Duravit D-Code Toilet seat, White High Gloss, Automatic close: Yes, Removable Seat, Hinge material: Stainless steel, Hinge colour: Stainless steel - 0028190000 Duravit D-Code Toilet seat, White High Gloss, Automatic close: Yes, Removable Seat, Hinge material: Stainless steel, Hinge colour: Stainless steel - 0028190021
    Technical specification
    • Unique ref.d-code-toilet-seat-white-high-gloss-002819
    • Product familyToilets
    • Product groupToilet seat
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)41
    • Width (mm)374
    • Depth (mm)433
    Links
    Related
    • Material mainPlastic
    • Material secondaryDuroplast
    • Manufactured inEgypt
    • Weight Net (Kg)2.4
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011196
    • ETIM NameToilet seat
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit