Publish your products
C.1 Single lever washbasin mixer Chrome High Gloss 173x174x74 mm - C11070
C.1 Single lever washbasin mixer Chrome High Gloss 173x174x74 mm - C11070
C.1 Single lever washbasin mixer Chrome High Gloss 173x174x74 mm - C11070
C.1 Single lever washbasin mixer Chrome High Gloss 173x174x74 mm - C11070
C.1 Single lever washbasin mixer Chrome High Gloss 173x174x74 mm - C11070
C.1 Single lever washbasin mixer Chrome High Gloss 173x174x74 mm - C11070
C.1 Single lever washbasin mixer Chrome High Gloss 173x174x74 mm - C11070
    DURAVIT AG

    C.1 Single lever washbasin mixer Chrome High Gloss 173x174x74 mm - C11070

    • Connection size of water supply: DN15
    • Easy-care and durable chrome surface
    • Flexible: the aerator with its +/- 10° adjustable jet prevents spraying (adjustable aerator)
    • For concealed installation - mechanism installed invisibly within the wall, visible parts reduced to the essentials
    • Minimal noise: no disruptive noises from the fitting in adjacent rooms (noise class I, max. 20 dB)
    • One handle
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Pleasantly soft and full jet: air-enriched water prevents uncontrolled spraying
    • Suitable for operation with a continuous-flow heater
    • Sustainable and hygienic: smooth and durable ceramic cartridge
    • Water-saving: flow rate of max. 5 litres per minute (at 3 bar)
    • Without pull rod and drain assembly. Please order flush valve separately.
    Specification
      • Duravit C.1 Single lever washbasin mixer Chrome High Gloss 173x174x74 mm - C11070003010
      • Duravit C.1 Single lever washbasin mixer Black Matt 173x174x74 mm - C11070003046
    Technical specification
    • Unique ref.Duravit-C1-Single-lever-washbasin-mixer-173x174x74-mm-C11070
    • Product familyWashbasin fittings
    • Product groupSingle lever washbasin mixer
    • TypeObject (single object)
    • Date of publishing2023-04-18
    • Edition number1
    • Height (mm)74
    • Width (mm)173
    • Depth (mm)174
    Related
    • Material mainChrome
    • Designed inGermany
    • Weight Net (Kg)1.06
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Africa
    Algeria
    Angola
    Benin
    Botswana
    Burkina Faso
    Burundi
    Cameroon
    Cape Verde
    Central African Republic
    Chad
    Comoros
    Côte d'Ivoire
    Democratic Republic of the Congo
    Djibouti
    Egypt
    Equatorial Guinea
    Eritrea
    Eswatini
    Ethiopia
    Gabon
    Ghana
    Guinea
    Guinea-Bissau
    Kenya
    Lesotho
    Liberia
    Libya
    Madagascar
    Malawi
    Mali
    Mauritania
    Mauritius
    Mayotte
    Morocco
    Mozambique
    Namibia
    Niger
    Nigeria
    Republic of the Congo
    Reunion
    Rwanda
    Saint Helena
    São Tomé and Príncipe
    Senegal
    Seychelles
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit