Publish your products
Duravit No.1 One-piece toilet White High Gloss 715 mm - 219501
Duravit No.1 One-piece toilet White High Gloss 715 mm - 219501
Duravit No.1 One-piece toilet White High Gloss 715 mm - 219501
Duravit No.1 One-piece toilet White High Gloss 715 mm - 219501
Duravit No.1 One-piece toilet White High Gloss 715 mm - 219501
Duravit No.1 One-piece toilet White High Gloss 715 mm - 219501
Duravit No.1 One-piece toilet White High Gloss 715 mm - 219501
Duravit No.1 One-piece toilet White High Gloss 715 mm - 219501
    DURAVIT AG

    Duravit No.1 One-piece toilet White High Gloss 715 mm - 219501

    • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
    • Floorstanding installation
    • Fully-glazed, super smooth ceramic prevents germ formation and deposits
    • Hygienic washout flush without excessive spraying
    • Large flush water volume: 4.8 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Single flush
    • Suitable for barrier-free applications
    Specification
    • Duravit Duravit No.1 One-piece toilet, 715 mm, Elongated, White High Gloss, Single Flush, Flush water quantity: 4,8 l, extractor/siphon jet, Flushing rim: Rimless, Outlet drain: vertical, Flush operation position: Left, Distance of rear panel/outlet: 305 mm - 2195010002
    Technical specification
    • Unique ref.duravit-no-1-one-piece-toilet-white-high-gloss-715-mm-219501
    • Product familyBathroom ceramics
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)740
    • Width (mm)365
    • Depth (mm)715
    Related
    • Material mainCeramics
    • Manufactured inChina
    • Weight Net (Kg)41.7
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit