Publish your products
L-Cube Mirror  Mirrored, White aluminum Matt - LC7376
L-Cube Mirror  Mirrored, White aluminum Matt - LC7376
L-Cube Mirror  Mirrored, White aluminum Matt - LC7376
L-Cube Mirror  Mirrored, White aluminum Matt - LC7376
    DURAVIT AG

    L-Cube Mirror Mirrored, White aluminum Matt - LC7376

    • 100% quality: Carefully handcrafted and completely manufactured in Germany using the latest technology, for the highest quality standards
    • Circular light field all the way around
    • Comes completely assembled and adjusted
    • Energy class: D
    • Hygienic convenience: the no-touch lighting is turned on and off with the wave of a hand via a sensor control
    • Insensitive to moisture: No open edges to protect against water and high humidity
    • Integrated dimmer function: lighting can be individually adjusted at any time for a pleasant atmosphere
    • Long-lasting and energy-saving LED lighting
    • Maximum light temperature: 3500 K
    • Minimum light temperature: 3500 K
    • Natural white light
    • Note: illuminant cannot be replaced
    Specification
    • Duravit L-Cube Mirror, White aluminum Matt, Version: Sensor, Illuminant: LED Light field circular around, 24 W, Turn on lighting: Sensor switch Bottom, Middle, 3500 K, Dimming function: Integrated, Service life of illuminant: > 30000 h, Replaceable illuminant: No, Energy efficiency class D - LC7376000000000
    Technical specification
    • Unique ref.l-cube-mirror-mirrored-white-aluminum-matt-lc7376
    • Product familyBathroom furniture
    • Product groupMirror / Mirror cabinets
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)900
    • Width (mm)900
    • Depth (mm)67
    Related
    • Material mainMirror Glass
    • Material secondaryAluminum
    • Weight Net (Kg)8.7
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010550
    • ETIM NameMirror
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit