Publish your products
Manhattan Single lever basin mixer Chrome High Gloss - MH1070004
Manhattan Single lever basin mixer Chrome High Gloss - MH1070004
Manhattan Single lever basin mixer Chrome High Gloss - MH1070004
Manhattan Single lever basin mixer Chrome High Gloss - MH1070004
Manhattan Single lever basin mixer Chrome High Gloss - MH1070004
Manhattan Single lever basin mixer Chrome High Gloss - MH1070004
    DURAVIT AG

    Manhattan Single lever basin mixer Chrome High Gloss - MH1070004

    • Concealed installation - for a modern look
    • Easy-care and durable chrome surface
    • EasyClean: thanks to the silicone lips on the aerator limescale and dirt deposits can simply be rubbed off with a finger
    • Minimum noise development: Noise class I max. 20 dB
    • One handle
    • Smooth and durable ceramic cartridge
    • Suitable for operation with a continuous-flow heater
    • Water-saving: flow rate of max. 5.5 litres per minute (at 3 bar)
    • Well-formed and pleasantly soft water jet thanks to the addition of air (air function)
    • Without pull rod and drain assembly. Please order flush valve separately.
    Specification
    • Duravit Manhattan Single lever basin mixer Chrome Ceramic cartridge Height: 100 mm Spout reach: 189 mm Water connection: Basic Set Spray mode: Normal spray Aerator with EasyClean Including trim parts Flow rate (3 bar): 55 l/min recommended operating pressure: 1 - 5 bar Noise class: I Handle version: lever handle - MH1070004010
    Technical specification
    • Unique ref.manhattan-single-lever-basin-mixer-mh1070004
    • Product familyFaucets & Showers
    • Product groupSingle lever basin mixer
    • TypeObject (single object)
    • Date of publishing2025-04-09
    • Edition number1
    • Height (mm)100
    • Width (mm)170
    • Depth (mm)205
    Related
    • Material mainBrass
    • Manufactured inChina
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit