Publish your products
ME by Starck Urinal White High Gloss - 281230
ME by Starck Urinal White High Gloss - 281230
ME by Starck Urinal White High Gloss - 281230
ME by Starck Urinal White High Gloss - 281230
ME by Starck Urinal White High Gloss - 281230
ME by Starck Urinal White High Gloss - 281230
    DURAVIT AG

    ME by Starck Urinal White High Gloss - 281230

    • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
    • Fully-glazed, super smooth ceramic prevents germ formation and deposits
    • Hygienic washout flush without excessive spraying
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Minimum flush water required: just 1 litre
    • Wall-mounted installation
    Specification
    • Duravit ME by Starck Urinal, White High Gloss, Flushing rim: Rimless, Flush principle: extractor/siphon jet, Flush construction: Extractor, Inlet supply position: Back, Model for cover, Concealed inlet, Incl. mounting material, Outlet drain: horizontal, Concealed outlet - 2812300000
    Technical specification
    • Unique ref.me-by-starck-urinal-white-high-gloss-281230
    • Product familyBathroom ceramics
    • Product groupUrinals
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)585
    • Width (mm)300
    • Depth (mm)350
    Related
    • Material mainCeramics
    • Manufactured inGermany
    • Weight Net (Kg)18
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010235
    • ETIM NameUrinal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit