Publish your products
Showers & Accessoires Stick hand shower 1jet Chrome High Gloss - UV0640001
Showers & Accessoires Stick hand shower 1jet Chrome High Gloss - UV0640001
Showers & Accessoires Stick hand shower 1jet Chrome High Gloss - UV0640001
Showers & Accessoires Stick hand shower 1jet Chrome High Gloss - UV0640001
Showers & Accessoires Stick hand shower 1jet Chrome High Gloss - UV0640001
    DURAVIT AG

    Showers & Accessoires Stick hand shower 1jet Chrome High Gloss - UV0640001

    • Easy-care and durable chrome surface
    • Easy-clean thanks to silicone bumps: remove limescale deposits by gently wiping with your hand
    Specification
    • Duravit Showers & Accessoires Stick hand shower, Rain, Chrome, Flow rate (3 bar): 17 l/min, Dimensions of water supply connection: 1/2", Silicone nubs - UV0640001010
    Technical specification
    • Unique ref.showers-accessoires-stick-hand-shower-1jet-chrome-high-gloss-uv0640001
    • Product familyFaucets & Showers
    • Product groupHand shower set
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)25.5
    • Width (mm)197
    • Depth (mm)25
    Links
    Related
    • Material mainPlastic
    • Weight Net (Kg)0.2
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit