Publish your products
WD1028 Toilet frame for wet installation
WD1028 Toilet frame for wet installation
WD1028 Toilet frame for wet installation
    DURAVIT AG

    WD1028 Toilet frame for wet installation

    Duravit DuraSystem Installation element dry installation for toilet

    Specification
    • Duravit DuraSystem Installation element dry installation for toilet - WD1028000040, EAN No.: 4067116082487, Article weight: 14,5 kg

    Technical specification
    • Unique ref.Toilet-frame-for-wet-instalation-WD-1028
    • Product familyInstallation elements
    • Product groupToilet frame for wet installation
    • TypeObject (single object)
    • Date of publishing2026-08-12
    • Edition number1
    • Height (mm)1135
    • Width (mm)510
    • Depth (mm)90
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Weight Net (Kg)14.5
    Classification
    • BIMobject CategorySanitary - Bathroom Installation Systems
    • IFC classificationPipe Fitting
    • ETIM CodeEG017910
    • ETIM NameAccessories for sanitary devices
    • Uniclass 2015 CodePr_40_20_93_62
    • Uniclass 2015 DescriptionPre-plumbed installation frames
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Africa
    Algeria
    Angola
    Benin
    Botswana
    Burkina Faso
    Burundi
    Cameroon
    Cape Verde
    Central African Republic
    Chad
    Comoros
    Côte d'Ivoire
    Democratic Republic of the Congo
    Djibouti
    Egypt
    Equatorial Guinea
    Eritrea
    Eswatini
    Ethiopia
    Gabon
    Ghana
    Guinea
    Guinea-Bissau
    Kenya
    Lesotho
    Liberia
    Libya
    Madagascar
    Malawi
    Mali
    Mauritania
    Mauritius
    Mayotte
    Morocco
    Mozambique
    Namibia
    Niger
    Nigeria
    Republic of the Congo
    Reunion
    Rwanda
    Saint Helena
    São Tomé and Príncipe
    Senegal
    Seychelles
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit