Publish your products
Vero Built-in basin White High Gloss 500 mm - 031550
Vero Built-in basin White High Gloss 500 mm - 031550
Vero Built-in basin White High Gloss 500 mm - 031550
Vero Built-in basin White High Gloss 500 mm - 031550
    DURAVIT AG

    Vero Built-in basin White High Gloss 500 mm - 031550

    • 1 washbasin
    • 1 washing area
    • Ideal for single bore faucets
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Suitable for installing with furniture
    • With faucet deck
    • with overflow
    Specification
    • Duravit Vero Built-in basin, Washbasin version: Installation, 500x465 mm, White High Gloss, Tap hole platform: Yes, Number of faucet holes per wash area: 1, Overflow: Yes, Type of mounting: counter top - 0315500000
    Technical specification
    • Unique ref.vero-built-in-basin-white-high-gloss-500-mm-031550
    • Product familyBathroom ceramics
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)170
    • Width (mm)500
    • Depth (mm)465
    Related
    • Material mainCeramics
    • Manufactured inEgypt
    • Weight Net (Kg)12.7
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit