Publish your products
Viu Wall-mounted bidet White High Gloss 570 mm - 229215
Viu Wall-mounted bidet White High Gloss 570 mm - 229215
Viu Wall-mounted bidet White High Gloss 570 mm - 229215
Viu Wall-mounted bidet White High Gloss 570 mm - 229215
Viu Wall-mounted bidet White High Gloss 570 mm - 229215
    DURAVIT AG

    Viu Wall-mounted bidet White High Gloss 570 mm - 229215

    • 1 washing area
    • Concealed mounting set: harmonious look, design is not disturbed by anything
    • Ideal for single bore faucets
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Patented Durafix mounting system: concealed mounting set made of metal, particularly quick and easy to install - and completely invisible
    • Wall-mounted installation
    • With faucet deck
    • with overflow
    Specification
    • Duravit Viu Wall-mounted bidet, White High Gloss, Tap hole platform: Yes, Number of faucet holes per wash area: 1, Overflow: Yes, Incl. invisible fixation, Incl. pop-up waste with ceramic drain cover, Incl. mounting material - 2292150000
    Technical specification
    • Unique ref.viu-wall-mounted-bidet-white-high-gloss-570-mm-229215
    • Product familyBathroom ceramics
    • Product groupBidets
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)305
    • Width (mm)370
    • Depth (mm)570
    Related
    • Material mainCeramics
    • Manufactured inGermany
    • Weight Net (Kg)22
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010126
    • ETIM NameBidet
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit