Publish your products
Color Ruler Sconce
Color Ruler Sconce
Color Ruler Sconce
Color Ruler Sconce
Color Ruler Sconce
Color Ruler Sconce

    Color Ruler Sconce

    4.9 out of 5 stars4.9(7 reviews)

    The Color Ruler Sconce is a sleek, cylindrical wall fixture featuring recessed sockets that discreetly conceal bulbs, providing an excellent source of accent lighting. Its minimalist design blends seamlessly with modern interiors, adding a subtle yet sophisticated lighting element.

    Ideal for residential bathrooms, main hallways, modern living rooms, office spaces, and hospitality settings, the Color Ruler Sconce delivers versatile illumination while complementing a variety of décor styles. It’s perfect for adding clean lines and enhancing ambiance in both residential and commercial spaces.

    Specification
    • Dimensions

      Height: 13", Depth: 3.5", Lamp Cups: 6" x 2", Backplate: 5"

      Weight

      2 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      Two medium (E26) base sockets.

      Rating

      120V 60Hz, Max 7W. PAR16 type bulb; fixture includes LED PAR16 bulb, 5.3W, 450 lumens, 3000K.

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-ruler-wall-sconce-lighting
    • Product familyLighting
    • Product groupSconces
    • TypeObject (single object)
    • Date of publishing2025-08-22
    • Edition number1
    • Height (inches)13
    • Width (inches)5
    • Depth (inches)3.5
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States