Publish your products
Color Swift Knob
Color Swift Knob
Color Swift Knob
Color Swift Knob
Color Swift Knob
Color Swift Knob

    Color Swift Knob

    The Swift Knob brings a sleek, T-shaped silhouette to cabinet hardware, its CNC-machined aluminum rod perched atop a solid brass arm for a piece that reads as substantial as it is sculptural. Available across a full range of 14 powder coat colors and three finishes, it offers a defined, tactile alternative to standard hardware profiles.

    Well-suited to kitchens, bathrooms, and custom furniture, this knob fits equally well in residential and commercial projects, from cabinetry to modern-style dressers. Pair with the Swift Pull for a coordinated hardware package throughout a space.

    Specification
    • Dimensions: Length: 1.5", Height/Diameter: 0.63", Depth: 1.25"

      Width: 38mm

      Height: 16mm

      Depth: 32mm

      Weight: 454g

      Primary material: Aluminum

      Secondary material: Brass

    Technical specification
    • Unique ref.color-swift-knob
    • Product familySwift Knob
    • Product groupDoor Knobs
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    • Height (mm)16
    • Width (mm)38
    • Depth (mm)32
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Kg)454
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    North America
    Canada
    United States