Publish your products
Color Persona Hook
Color Persona Hook
Color Persona Hook
Color Persona Hook
Color Persona Hook

    Color Persona Hook

    The Color Persona Hook brings a refined, architectural edge to everyday hardware, its solid brass form CNC-machined with sharp, defined lines for a modern, tailored look. Color accents add a subtle layer of personalization, letting the fixture feel custom without losing its clean, classic profile.

    Suited to entryways, mudrooms, closets, and bathrooms, this hook fits equally well in residential and commercial projects, from boutique hospitality to upscale multifamily. Use as a standalone accent or in a coordinated row for a considered, elevated finish throughout a space. Pair with the Color Persona Knob for a coordinated hardware package across cabinetry, furniture, and wall accents.

      Specification
      • Dimensions: Base Diameter: 2", Hook Height: 1.7", Hook Width: 0.7", Depth: 2.1"

        Width: 18mm

        Height: 43mm

        Depth: 53mm

        Weight: 454g

        Primary material: Brass

      Technical specification
      • Unique ref.persona-wall-hook
      • Product familyPersona Hook
      • Product groupWall Hooks
      • TypeObject (single object)
      • Date of publishing2026-08-03
      • Edition number1
      • Height (mm)43
      • Width (mm)18
      • Depth (mm)53
      Related
      • Material mainBrass
      • Designed inUnited States
      • Manufactured inUnited States
      • Weight Net (Kg)454
      Classification
      • BIMobject CategorySanitary - Bathroom Accessories

      Region availability

      North America
      Canada
      United States