E-LINE DL Overview
E-Line DL group Busbar Trunking Systems are used in buildings and Industrial plants as 25A, 32A or 40A three-phase or on lighting and socket circuits requiring single-phase power. 10A / 16A outlet plugs (with/without cartridge fuse) or 25A cartridge fuse or miniature circuit breakers (mcb) terminal boxes are designed to feed lighting and socket circuits depending on their characteristics.
E-Line DL Range of Busbar trunking systems consist of 4 different sub-product groups according to their intended use:
E-LINE DL
Dual-circuit busbar trunking systems are used in offices and workplaces on lighting and socket circuits and in high-ceiling industrial plants on lighting circuits. (2+2) … (5+5) different conductor combinations are available.
E-LINE DL DALI
It is used in buildings and industrial plants on DALI controlled lighting circuits for both power supply and also a control line. In three-phase applications (4+4) or (5+4) CE (clean earth) conductor options or in single-phase applications (2+4) or (3+4) CE (clean earth) conductor options are available.
E-LINE DL DIM
It is used in buildings and industrial plants, on lighting circuits and for sectional dimming of fixtures used with ballast with corridor function as well as for supplying power Three-phase application is available. 5+4 conductor option.
E-LINE SL
The E-Line SL Single-phase Busbar trunking system has been produced as a basic system and supersedes the E-Line KAM lighting busbar range. It is used in factories, offices and car parks for feeding single-phase lighting. Three-phase or single-phase usage and 2, 3, 4, 5 conductor options in single phase are available.
E - LINE SL-ACK
It is used in factories, offices and car parks for feeding lighting where there are also emergency lighting kit fixtures. Three-phase or single-phase usage and 3 or 5 conductor options in single phase are available.
E - LINE SL-DALI+ACK
It is used in factories, offices and car parks for feeding single-phase DALI-controlled lighting. Single-phase usage and 5 conductor option in single phase are available.
Region availability
| Asia | Europe | South America | Oceania | North America | Africa |
|---|---|---|---|---|---|
Afghanistan | Albania | Argentina | Australia | Canada | Algeria |
Armenia | Austria | Brazil | New Zealand | Mexico | Cameroon |
Azerbaijan | Belarus | Chile | Papua New Guinea | United States | Chad |
Bahrain | Belgium | Democratic Republic of the Congo | |||
Bangladesh | Bosnia and Herzegovina | Egypt | |||
Cambodia | Bulgaria | Ethiopia | |||
China | Croatia | Ghana | |||
Georgia | Cyprus | Kenya | |||
India | Czech Republic | Libya | |||
Indonesia | Denmark | Morocco | |||
Iran | Estonia | Niger | |||
Iraq | Finland | Nigeria | |||
Israel | France | South Africa | |||
Japan | Germany | South Sudan | |||
Jordan | Greece | Sudan | |||
Kazakhstan | Hungary | Tanzania | |||
Kuwait | Iceland | Tunisia | |||
Kyrgyzstan | Ireland | ||||
Lebanon | Italy | ||||
Malaysia | Latvia | ||||
Mongolia | Lithuania | ||||
Oman | Luxembourg | ||||
Pakistan | Moldova | ||||
Philippines | Montenegro | ||||
Qatar | Netherlands | ||||
Saudi Arabia | North Macedonia | ||||
Singapore | Norway | ||||
South Korea | Poland | ||||
Syria | Portugal | ||||
Taiwan | Romania | ||||
Tajikistan | Russia | ||||
Thailand | Serbia | ||||
Türkiye | Slovakia | ||||
Turkmenistan | Slovenia | ||||
United Arab Emirates | Spain | ||||
Uzbekistan | Sweden | ||||
Vietnam | Switzerland | ||||
Yemen | Ukraine | ||||
United Kingdom |