Publish your products
EAE Lighting - FLEXBAR
EAE Group

EAE Lighting - FLEXBAR

FLEXBAR V.2 is a cove light LED lighting that gives interiors an effective and useful appearance. With its flexible structure, it provides ease of installation on variable surfaces and offers economy and long-lasting use thanks to its simple design. FLEXBAR, which has a modular structure, allows the number of modules to be increased or decreased and different lumen values can be obtained.
Specification
  • Housing: Plastic Injection

    Diffuser: Opal diffuser / Clear diffuser

    Light Source: Mid Power LED

    Power: 3 W / 4 W / 5 W / 6 W / 7 W / 8 W / 9 W / 10 W / 12 W / 14W

    Input Voltage: 24V DC

    Color Temperature: Cool White / Warm White / Natural White

    CRI: >80

    Installation: Cove lighting

Technical specification
  • Unique ref.flexbar
  • Product familyEAE Lighting
  • Product groupCove Lighting
  • TypeObject (single object)
  • Date of publishing2025-11-26
  • Edition number1
Related
  • Material mainPlastic
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Flexible Lighting
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Asia Europe South America Oceania North America Africa
Afghanistan
Albania
Argentina
Australia
Canada
Algeria
Armenia
Austria
Brazil
New Zealand
Mexico
Cameroon
Azerbaijan
Belarus
Chile
Papua New Guinea
United States
Chad
Bahrain
Belgium
Democratic Republic of the Congo
Bangladesh
Bosnia and Herzegovina
Egypt
Cambodia
Bulgaria
Ethiopia
China
Croatia
Ghana
Georgia
Cyprus
Kenya
India
Czech Republic
Libya
Indonesia
Denmark
Morocco
Iran
Estonia
Niger
Iraq
Finland
Nigeria
Israel
France
South Africa
Japan
Germany
South Sudan
Jordan
Greece
Sudan
Kazakhstan
Hungary
Tanzania
Kuwait
Iceland
Tunisia
Kyrgyzstan
Ireland
Lebanon
Italy
Malaysia
Latvia
Mongolia
Lithuania
Oman
Luxembourg
Pakistan
Moldova
Philippines
Montenegro
Qatar
Netherlands
Saudi Arabia
North Macedonia
Singapore
Norway
South Korea
Poland
Syria
Portugal
Taiwan
Romania
Tajikistan
Russia
Thailand
Serbia
Türkiye
Slovakia
Turkmenistan
Slovenia
United Arab Emirates
Spain
Uzbekistan
Sweden
Vietnam
Switzerland
Yemen
Ukraine
United Kingdom