Publish your products
EAE Lighting -- HBC LENS
EAE Group
Archived

EAE Lighting -- HBC LENS

HBC meets all lighting requirements of industrial plants economically and optimally by providing high efficacy value – up to 142lm/W- compact and lightweight housing with one point suspension capability, wide range of lumen packages and optic choices.

It is perfect for both refurbishment projects and new installations by providing low total cost of ownership and fast ROI. 70% energy saving – in comparison with equivalent metal halide products- and %60 energy saving – in comparison with equivalent flourescent products-

• Logistic plants • Machine & electronic industry • Chemical & plastic industry • Wood & paper industry • Sports facilities • Atriums of malls • High-ceiling commercial halls

Specification
  • Housing               :              Aluminum injection housing

    Optical  :              Lens / Serigrapgy glass

    Light Source       :              Mid Power LED

    Input Voltage    :              220-240V AC 50/60 Hz

    Color Temperature          :              3000K / 4000K / 5000K / 5700K / 6500K

    CRI         :              >80

    IP           :              IP66

    Installation         :              Surface Mounted / Pendant

    Colors   :              SW 306G

Technical specification
  • Unique ref.hbc_lens
  • Product familyEAE Lighting
  • Product groupHigh Bay - Low Bay
  • TypeObject (single object)
  • Date of publishing2021-09-02
  • Edition number1
Related
  • Material mainAluminum
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit