Publish your products
EAE Lighting -- MINIWASHER
EAE Group
Archived

EAE Lighting -- MINIWASHER

3.8 out of 5 stars3.8(6 reviews)

With its thin and decorative case design, MINIWASHER is ideal for using in the areas requiring architectural detailed solutions. There are different lens and light options as Wallwasher lighting fixture.

Specification
  • Housing : Aluminium extrusion housing

    Diffuser : Tempered transparent glass

    Optic : Lens

    Power : 16 W / 33 W

    IP Grade : IP66

    Installation : Floor Mounted

    Light Source : Power LED

    Input Voltage : 220-240 V AC

    CRI : >80

Technical specification
  • Unique ref.miniwasher
  • Product familyEAE Lighting
  • Product groupLandscape & Facade Lighting
  • TypeObject (single object)
  • Date of publishing2021-09-10
  • Edition number1
Related
  • Material mainExtruded Aluminum
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Floor Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameFloor lamp fixture
  • UNSPSC code39111509
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit