Publish your products
EAE Lighting - PROLIT MP
EAE Group

EAE Lighting - PROLIT MP

Thanks to its gently designed new housing and high efficient electronic design, PROLIT V.3 MID POWER offers lumen packages for many different application areas as well as choice of wide range optics. With the efficacy up to 146lm/W , it provides high energy saving. It is perfect for the replacement of conventional and low efficient lighting systems.
Specification
  • Housing: Aluminium Injection Housing

    Diffuser: Tempered Glass with Serigraphy

    Optic Angles: 23° Lens / 30° Lens / 46° Lens / 60° Lens / 90° Lens / Asymmetric Lens

    IP Grade: IP66

    IK Impact Resistance Class: IK09

    Input Voltage: 220-240 V AC

    Power: 94 W / 134 W / 158 W / 189 W / 230 W

    Light Source: Mid Power LED

    Color Temperature: 3000K / 4000K / 5000K / 5700K

    CRI: >80

    Operating Temperature Range: -30 °C / +60 °C

    Housing Colors: ALZ90F + MW 3004 (BLACK)

    Installation: Floor Mounted

Technical specification
  • Unique ref.prolit_mp
  • Product familyEAE Lighting
  • Product groupFloodlights
  • TypeObject (single object)
  • Date of publishing2025-11-26
  • Edition number1
Related
  • Material mainAluminum
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Asia Europe South America Oceania North America Africa
Afghanistan
Albania
Argentina
Australia
Canada
Algeria
Armenia
Austria
Brazil
New Zealand
Mexico
Cameroon
Azerbaijan
Belarus
Chile
Papua New Guinea
United States
Chad
Bahrain
Belgium
Democratic Republic of the Congo
Bangladesh
Bosnia and Herzegovina
Egypt
Cambodia
Bulgaria
Ethiopia
China
Croatia
Ghana
Georgia
Cyprus
Kenya
India
Czech Republic
Libya
Indonesia
Denmark
Morocco
Iran
Estonia
Niger
Iraq
Finland
Nigeria
Israel
France
South Africa
Japan
Germany
South Sudan
Jordan
Greece
Sudan
Kazakhstan
Hungary
Tanzania
Kuwait
Iceland
Tunisia
Kyrgyzstan
Ireland
Lebanon
Italy
Malaysia
Latvia
Mongolia
Lithuania
Oman
Luxembourg
Pakistan
Moldova
Philippines
Montenegro
Qatar
Netherlands
Saudi Arabia
North Macedonia
Singapore
Norway
South Korea
Poland
Syria
Portugal
Taiwan
Romania
Tajikistan
Russia
Thailand
Serbia
Türkiye
Slovakia
Turkmenistan
Slovenia
United Arab Emirates
Spain
Uzbekistan
Sweden
Vietnam
Switzerland
Yemen
Ukraine
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit