Publish your products
EAE Lighting - RA3
EAE Group

EAE Lighting - RA3

4.6 out of 5 stars4.6(14 reviews)
RA3, which is the brand-new member of RA product family, has been designed to fulfill all lighting requirements of ME1-ME2 class streets perfectly thanks to its optimized housing which reaches up to 28.000 lumen output and 2 different optic choice. Smart mounting kit with the sensitive movement ability offers ease of installation. RA3 offers high energy saving which reaches up to 135 lm/W efficacy and it is perfect for both new projects and replacement projects. DALI and RF wireless system control options are available.
Specification
  • Housing: Aluminium Injection Housing

    Diffuser: Tempered Transparent Glass

    Optic Angles: 100° / 110° / WB° / XW°

    IP Grade: IP66

    IK Impact Resistance Class: IK08

    Input Voltage: 220-240V AC 50/60 Hz

    Power: 112 W / 136 W / 150 W / 160 W / 218 W

    Light Source: Power LED

    Color Temperature: 3000K / 4000K / 5700K / 6500K

    CRI: >70

    Operating Temperature Range: -40 °C / +50 °C

    Housing Colors: Black (SW 306G)

    Installation: Pole

Technical specification
  • Unique ref.ra3
  • Product familyEAE Lighting
  • Product groupRoad & Street Lighting
  • TypeObject (single object)
  • Date of publishing2021-09-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameRoadway or highway lighting
  • UNSPSC code39111603
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Asia Europe South America Oceania North America Africa
Afghanistan
Albania
Argentina
Australia
Canada
Algeria
Armenia
Austria
Brazil
New Zealand
Mexico
Cameroon
Azerbaijan
Belarus
Chile
Papua New Guinea
United States
Chad
Bahrain
Belgium
Democratic Republic of the Congo
Bangladesh
Bosnia and Herzegovina
Egypt
Cambodia
Bulgaria
Ethiopia
China
Croatia
Ghana
Georgia
Cyprus
Kenya
India
Czech Republic
Libya
Indonesia
Denmark
Morocco
Iran
Estonia
Niger
Iraq
Finland
Nigeria
Israel
France
South Africa
Japan
Germany
South Sudan
Jordan
Greece
Sudan
Kazakhstan
Hungary
Tanzania
Kuwait
Iceland
Tunisia
Kyrgyzstan
Ireland
Lebanon
Italy
Malaysia
Latvia
Mongolia
Lithuania
Oman
Luxembourg
Pakistan
Moldova
Philippines
Montenegro
Qatar
Netherlands
Saudi Arabia
North Macedonia
Singapore
Norway
South Korea
Poland
Syria
Portugal
Taiwan
Romania
Tajikistan
Russia
Thailand
Serbia
Türkiye
Slovakia
Turkmenistan
Slovenia
United Arab Emirates
Spain
Uzbekistan
Sweden
Vietnam
Switzerland
Yemen
Ukraine
United Kingdom