Publish your products
EAE Lighting - REVOLED X
EAE Lighting - REVOLED X
EAE Lighting - REVOLED X
EAE Lighting - REVOLED X
EAE Lighting - REVOLED X
    EAE Group
    Archived

    EAE Lighting - REVOLED X

    REVOLED-X is the next generation professional lighting solution that combines EAE's experience in industrial ambient lighting with future technologies in an iconic and minimal body design. Offering specialized product options for different ambient conditions of industrial facilities, Revoled-X product family guarantees optimum illumination in all industrial facilities with its body designed for maximum durability, application-specific optical structure and wide lumen package options.
    Specification
    • Housing: Aluminium Profile Housing

      Diffuser: Tempered glass with security film

      Optic Angles: 30° / 60° / 90° / 30°-90°

      IP Grade: IP66

      IK Impact Resistance Class: IK09

      Input Voltage: 220-240V AC 50/60 Hz

      Power: 28 W / 53 W / 77 W / 103 W / 128 W

      Light Source: Mid Power LED

      Color Temperature: 4000K / 5700K / 6500K

      CRI: >80

      Operating Temperature Range: -20 °C / +50 °C

      Housing Colors: S 23164 (SMOKED ANTHRACITE)

      Installation: Surface-Mounted

    Technical specification
    • Unique ref.revoled_x
    • Product familyEAE Lighting
    • Product groupHigh Bay - Low Bay
    • TypeObject (single object)
    • Date of publishing2021-09-02
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit