Publish your products
EAE Lighting - REVOLED X EVO
EAE Lighting - REVOLED X EVO
EAE Lighting - REVOLED X EVO
    EAE Group
    Archived

    EAE Lighting - REVOLED X EVO

    REVOLED-X EVO IP66, which stands out with its body design that offers ease of installation and assembly, meets the lighting needs of industrial facilities, aviation and airports, logistics facilities and sports facilities in the best way with its fixture efficiency up to 150lm/W and its long service life.
    Specification
    • Housing: Aluminum Profile Body

      Diffuser: Tempered Glass with Safety Film

      Optic Angles: 30° / 60° / 90° / 30°-90°

      IP Grade: IP66

      IK Impact Resistance Class: IK08 / IK09

      Input Voltage: 220-240V AC

      Power: 68 W / 90 W / 132 W / 142 W / 197 W / 236 W / 260 W / 330 W / 338 W

      Light Source: Mid Power LED

      Color Temperature: 4000K / 5700K / 6500K

      CRI: >80

      Operating Temperature Range: -25 °C / +40 °C

      Housing Colors: S 23164 (Smoked Anthracite)

      Installation: Surface Mounted

    Technical specification
    • Unique ref.revoled_x_evo
    • Product familyEAE Lighting
    • Product groupHigh Bay - Low Bay
    • TypeObject (single object)
    • Date of publishing2021-09-02
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit