Publish your products
Worktables with Flat Top and Galvanized Base with Adjustable Undershelf—Spec-Master® Series

Worktables with Flat Top and Galvanized Base with Adjustable Undershelf—Spec-Master® Series

Tabletop
  • Patented uni-lok® gusset system (patent #5,165,349): gussets are recessed into hat channel, reducing lateral movement.
  • Top reinforced with welded-on hat channel.
  • Sound-deadened between top and channels.
  • 1-1/2" (38mm)-diameter 180° rolled edges on front and rear. Ends are turned down 90° providing for flush installations when required.
  • 14 gauge type 304 polished stainless steel. Adjustable Undershelf
  • Heavy gauge, galvanized.
  • Gusset welded to each corner. Legs—1-5/8" (41mm)-diameter
  • 24" to 36" (610 to 914mm)-wide units that are 96" (2438mm) and longer come with six legs or more. 48" (1219mm)-wide units that are 72" (1829mm) and longer come with six legs or more.
  • Heavy gauge galvanized steel.
  • 1" (25mm) adjustable hi-impact plastic feet.

Options / Accessories
  • Drawer
  • Lock
  • Casters
  • Stainless steel bullet feet
  • Overshelves
  • Duplex receptacles
  • Pot rack
  • Sink
  • Additional undershelf
  • Stabilizer Bar (for 30"- and 36"-wide tables)
Technical specification
  • Unique ref.eagle-group-eg10_40c
  • Product familyFood Service Equipment
  • Product groupWorktables
  • TypeObject (single object)
  • Date of publishing2013-12-31
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

North America
United States