Publish your products
Louvered QuadPLUS mat with EAGLEgard epoxy finish QuadAdjust truss frame
Louvered QuadPLUS mat with EAGLEgard epoxy finish QuadAdjust truss frame

    Louvered QuadPLUS mat with EAGLEgard epoxy finish QuadAdjust truss frame

    Features

    • Green polymer shelf mats with choice of epoxy-coated standard wire truss frames or Quad-Adjust® truss frames
    • Mats lay securely on top of truss frame or standard wire shelf*
    • Injection-molded polypropylene mats feature MICROGARD® antimicrobial protection
    • 800 lb. weight capacity for shelves up to 48˝, 600 lb. 54˝ through 72˝ long - evenly distributed static load 
    • Louvered and solid mats available
    • Easy assembly - no tools required
    • Easy cleaning
    • Dishwasher-safe
    • Truss frames coated with EAGLEgard® hybrid epoxy with MICROGARD® or Valu-Gard® green epoxy finish (other finishes available, consult factory)
    • Both style of truss frames can be fitted onto the same shelf unit 
    • Set of four split sleeves (included with each truss frame) snap onto Eagle’s 1˝-diameter posts
    • Temperature rating: -20˚F to 125˚F

    *Polymer shelf mats can also be placed over an existing Eagle wire shelf - order just shelf mats.


    • Versatile
    Perfect for a variety of shelving tasks.
    Truss frames adjustable at 1˝
    increments to accommodate many
    sizes.

    • Durable

    High-impact polymer will never corrode nor rust. Epoxy coated heavy gauge steel truss frames.

    • Interchangeable

    Standard wire truss frames and Quad-Adjust® truss frames accept QuadPLUS™ Polymer Shelf Mats.

    • MICROGARD® Antimicrobial Protection

    Standard on polymer mats. Contains built-in protection against bacteria, mold and mildew.

    Technical specification
    • Unique ref.eagle-group-eg8153
    • Product familyFood Service Equipment
    • Product groupShelving
    • TypeObject (single object)
    • Date of publishing2018-02-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit