Publish your products
model FS_4Poles_Single-stage end suction pump

model FS_4Poles_Single-stage end suction pump

■Usage ①General water supply ②Cold/hot water circulation ③Industrial water ④Irrigation ■Features ①We have developed a series of 4-pole type products in pursuit of small size and light weight. ②Bomb efficiency has been drastically improved by adopting an impeller and casing that utilize our original analysis technology. ③The standard specifications (water volume range, liquid temperature, and maximum operating pressure) are wider than those of conventional models, and high indentation specifications (special specifications) are also available. ④A back-pull-out (B.P.O.) structure that enables disassemble and inspection without removing suction, discharge pipes, heat insulation, and cold insulation. ⑤Since the discharge loss is located above the center of the casing and the casing has legs, the structure is resistant to piping loads. ⑥Sealed type coupling guards and protectors are attached to the exposed parts of the rotating body to enhance safety.
Specification
  • ■Standard Specifications

    [Number of contacts]

    4 poles

    [Handling liquid]

    Fresh water 0 to 100°C

    [Suction total head]

    -6m (20 °C) *Selection chart Within discharge volume

    ※The aperture 200X200 is-5m.

    ※The aperture 200X150 is-3.5m.

    ※The bore 250X200 is only for indentation.)

    [Max. working pressure]

    Port size 100X80 or less: 0.98MPa

    Diameter 125X100 or more: 1.37MPa

    [Structure]

    Impeller: closed

    Shaft seal: Mechanical seal

    Bearing : Sealed ball bearings

    Flange :JIS10K (standard)

    [Material]

    •Casing: FC200 (bore size 100X80 or less)

    : FC250 (bore size 125X100 or larger)

    Impeller :FC200 (models not listed below)

    : SUS304 (aperture 40X32, 50X40)

    : SCS13 (aperture 65X50, 80X65)

    : FC150 (aperture 100X80)

    :FCD400(125X100FS4L、150X125FS4L、4 N)

    (200X150FS4L、4 N、250X200)

    Spindle: SUS304 (bore size 80X65 or less)

    : SUS403 (aperture 100X80)

    : SUS420J2 (bore size 125X100 or larger)

    [Motor]

    Phase and number of poles: 3-phase and 4-pole

    Voltage:200V(37kW or less)

    :200/400V:45kW~132kW

    (Please contact us for 160W or higher)

    Model/Protective type : Totally enclosed fan type/IP44 (indoor)

    Efficiency: IE3 (Playmium Efficiency)

    [Installation location]

    Indoors

Technical specification
  • Unique ref.model-fs_4poles
  • Product familyPump
  • Product groupSingle-stage end suction pump
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainCast iron
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

Asia
Japan