Publish your products
3DP SERIES

3DP SERIES

4.1 out of 5 stars4.1(15 reviews)
3DP SERIES is the EBARA range of close coupled pumps with cast iron body and AISI 304 or AISI 316 stainless steel impeller. 3DP SERIES represents a versatile range suitable for lots of applications and offers significant advantages in terms of reliability, efficiency and cost saving. Suitable for: • handling clean water for residential, commercial, agricultural andindustrial use • pressure booster sets • heating and air-conditioning systems • fire-fighting • irrigation on farms and sports centres • washing systems
Specification
  • • Maximum working pressure: 10 bar • Liquid temperature range (clear water): - from -5°C to + 90°C for the standard version, - from -5°C to + 120°C for the special versions • MEI > 0,4 • Poles: 2 and 4 • Insulation class: F (rise temperature class B) • Protection degree: IP55 • Voltage: - Three phase 3~230/400V ±10% (up to 4 kW included) - Three phase 3~400/690V ±10% (from 5,5 kW and above) • Pump body in cast iron • Impeller in AISI 304 (EN 1.4301) stainless steel, in AISI 316 (EN 1.4401) for 3DP 65 SERIES • Shaft in AISI 304 (EN 1.4301) stainless steel • Mechanical seal: Standard = Ceramic/Carbon/NBR H = Graphite/Ceramic/FPM HS = Silicon carbide/Silicon carbide/FPM HW = Tungsten carbide/Tungsten carbide/FPM HSW = Silicon carbide/Tungsten carbide/FPM E = Graphite/Ceramic/EPDM • Motor support in cast iron • Back pull-out design: it allows removal of the motor, the coupling, the cantilever support and the impeller without compromising the housing of the pump body or removing the pipes • IEC standard motor is used. This makes easier to find a replacement motor, in case of necessity • Capacity: up to 138 m3/h • Total Head: up to 70 m
Technical specification
  • Unique ref.3DP-SERIES
  • Product familyCentrifugal pumps
  • Product groupOn base with flexible coupling
  • TypeObject (single object)
  • Date of publishing2019-08-27
  • Edition number1
Related
  • Material mainCast iron
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC nameCentrifugal pumps
  • UNSPSC code40151503
  • Uniclass 2015 CodePr_65_53_86_12
  • Uniclass 2015 DescriptionCentrifugal pumps
  • CSI MasterFormat 2014 Code43 23 13
  • CSI MasterFormat 2014 TitleOverhung Horizontal Centrifugal Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City