The Ecophon Focus™ Flexiform A panel is delivered flat and formed on site into concave or convex form (min. radius 200 mm and max. radius 10 m) by means of special profiles. It is ideal for creating surfaces with special curvatures, or if the dimensions of the installations etc. above the suspended ceiling cannot be accommodated by using preformed ceiling elements. The panels are not demountable. The system consists of Ecophon Focus™ Flexiform A panels and Connect™ grid systems. The weight is approximately 3 kg/m², depending on the installation method. The tiles are manufactured from high density glass wool which allow the product to be formed to the required shape. The visible surface has an Akutex™ FT coating and the back of the tile is covered with glass tissue. The edges are natural. For best performance and system quality, use Connect™ grid and accessories. The curved profiles are made of aluminium.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Curaçao | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Dominica | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominican Republic | Egypt | Northern Mariana Islands | |
France | Indonesia | El Salvador | Equatorial Guinea | Palau | |
Germany | Iraq | Greenland | Eritrea | Papua New Guinea | |
Gibraltar | Israel | Grenada | Eswatini | Pitcairn Islands | |
Greece | Japan | Guadeloupe | Ethiopia | Samoa | |
Guernsey | Jordan | Guatemala | Gabon | Solomon Islands | |
Hungary | Kazakhstan | Haiti | Ghana | Timor-Leste | |
Iceland | Kuwait | Honduras | Guinea | Tokelau | |
Ireland | Kyrgyzstan | Jamaica | Guinea-Bissau | Tonga | |
Isle of Man | Laos | Martinique | Kenya | Tuvalu | |
Italy | Lebanon | Mexico | Lesotho | United States Minor Outlying Islands | |
Jersey | Macau | Montserrat | Liberia | Vanuatu | |
Latvia | Malaysia | Nicaragua | Libya | Wallis and Futuna | |
Liechtenstein | Maldives | Panama | Madagascar | ||
Lithuania | Mongolia | Puerto Rico | Malawi | ||
Luxembourg | Nepal | Saint Kitts and Nevis | Mali | ||
Malta | Oman | Saint Lucia | Mauritania | ||
Moldova | Pakistan | Saint Pierre and Miquelon | Mauritius | ||
Monaco | Palestine | Saint Vincent and the Grenadines | Mayotte | ||
Montenegro | Philippines | Saint-Barthélemy | Morocco | ||
Netherlands | Qatar | Sint Maarten | Mozambique | ||
North Macedonia | Saudi Arabia | The Bahamas | Namibia | ||
Norway | Singapore | Trinidad and Tobago | Niger | ||
Poland | South Korea | Turks and Caicos Islands | Nigeria | ||
Portugal | Sri Lanka | U.S. Virgin Islands | Republic of the Congo | ||
Romania | Taiwan | United States | Reunion | ||
Russia | Tajikistan | Rwanda | |||
San Marino | Thailand | Saint Helena | |||
Serbia | Türkiye | São Tomé and Príncipe | |||
Slovakia | Turkmenistan | Senegal | |||
Slovenia | United Arab Emirates | Seychelles | |||
Spain | Uzbekistan | Sierra Leone | |||
Svalbard and Jan Mayen | Vietnam | Somalia | |||
Sweden | Yemen | South Africa | |||
Switzerland | South Sudan | ||||
Ukraine | Tanzania | ||||
United Kingdom | The Gambia | ||||
Vatican City | Togo | ||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |