Ecophon Hygiene Protec™ Ds are particle repellent sound-absorbing ceilings for clean rooms where disinfection and/or cleaning is required on a regular basis. The ceilings are classified ISO 3 according to ISO 14644-1. The surface is resistant to common detergents and disinfectants. The absorbers are low-emitting and thus ensures high indoor-air quality, they are resistant to mould and bacteria growth and they withstand HPV cleaning. The system consists of Ecophon Hygiene Protec™ Ds tiles and Ecophon Connect™ grid systems, with an approximate weight of 3-4 kg/m². The Ds system has only vertical joints which minimise dirt traps. The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ HP coating and the back of the tile is covered with a cleanable painted surface. The edges are painted. The grid is manufactured from galvanized steel. The tiles should be secured to the grid with Connect™ Hold down clip Ds in order to withstand pressure during cleaning and to minimise dirt traps.
Region availability
| Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|
Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
China | Cayman Islands | Chad | Paraguay | Nauru |
Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
India | Dominica | Egypt | Northern Mariana Islands | |
Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Iran | El Salvador | Eritrea | Papua New Guinea | |
Iraq | Greenland | Eswatini | Pitcairn Islands | |
Israel | Grenada | Ethiopia | Samoa | |
Japan | Guadeloupe | Gabon | Solomon Islands | |
Jordan | Guatemala | Ghana | Timor-Leste | |
Kazakhstan | Haiti | Guinea | Tokelau | |
Kuwait | Honduras | Guinea-Bissau | Tonga | |
Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Lebanon | Mexico | Liberia | Vanuatu | |
Macau | Montserrat | Libya | Wallis and Futuna | |
Malaysia | Nicaragua | Madagascar | ||
Maldives | Panama | Malawi | ||
Mongolia | Puerto Rico | Mali | ||
Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Nepal | Saint Lucia | Mauritius | ||
North Korea | Saint Pierre and Miquelon | Mayotte | ||
Oman | Saint Vincent and the Grenadines | Morocco | ||
Pakistan | Saint-Barthélemy | Mozambique | ||
Palestine | Sint Maarten | Namibia | ||
Philippines | The Bahamas | Niger | ||
Qatar | Trinidad and Tobago | Nigeria | ||
Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Singapore | U.S. Virgin Islands | Reunion | ||
South Korea | United States | Rwanda | ||
Sri Lanka | Saint Helena | |||
Syria | São Tomé and Príncipe | |||
Taiwan | Senegal | |||
Tajikistan | Seychelles | |||
Thailand | Sierra Leone | |||
Türkiye | Somalia | |||
Turkmenistan | South Africa | |||
United Arab Emirates | South Sudan | |||
Uzbekistan | Sudan | |||
Vietnam | Tanzania | |||
Yemen | The Gambia | |||
Togo | ||||
Tunisia | ||||
Uganda | ||||
Western Sahara | ||||
Zambia | ||||
Zimbabwe |