Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
edsbyn/products/1dd06f71-961b-45de-b9d7-fcb4aedcb9ba
Home
Categories
Furniture
Chairs, Stools & Benches
Bar stool "Mix" 677
Available in United States
Edsbyn
Follow
Bar stool "Mix" 677
Different chairs for different uses. Our selection of visitor/conference chairs includes chairs for all types of situations. Everything from simple wooden chairs to comfortable conference chairs with advanced functions.
Download
Technical specification
Technical specification
Unique ref.
31677
Product family
Chairs
Product group
Mix
Type
Object (single object)
Date of publishing
2013-06-17
Edition number
1
Height (mm)
1010
Width (mm)
480
Depth (mm)
430
Links
Links
Product url
http://www.edsbyn.com/products/view/id/260/pid/1631/rid/1627
Related
Related
Material main
Wood
Material secondary
Metal
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download
PLANK
BLOCCO chair
4.5
(
63
)
Download