Publish your products
MODULAR 2.0 Railing BAR
MODULAR 2.0 Railing BAR
MODULAR 2.0 Railing BAR
MODULAR 2.0 Railing BAR
MODULAR 2.0 Railing BAR
MODULAR 2.0 Railing BAR
MODULAR 2.0 Railing BAR
    eibho

    MODULAR 2.0 Railing BAR

    Vertical composition with perimeter frame and vertical bars, adaptable to projects that combine protection, ventilation, and customized solutions.

    The MODULAR 2.0 version with bars reinterprets traditional aesthetics from an updated perspective, with 20×20 mm vertical profiles and an anti-rotation system, integrated into a stylish and resistant frame. A versatile solution for outdoor applications or security elements where partial transparency and visual continuity of protection are required.

    Options: Modular Bars SP, FS, and FS Up

    Specification
    • Resistance according to use:

      • 2.0 kN/m – reinforced loads
      • Safety test on 2.0 kN/m → 3.0 kN/m


      Frame with 20×20 mm vertical bars

        Complies with CTE regulations – zones: A1, A2, B, C1, C2, C3, C4, D1, D2, E, F, G1, G2

      Technical specification
      • Unique ref.MODULAR-2-0-BAR
      • Product familyMODULAR 2.0 EIBHO by Aluvetro
      • Product groupBAR
      • TypeObject (single object)
      • Date of publishing2026-01-19
      • Edition number1
      Related
      • Material mainAluminum
      • Material secondaryGlass
      Classification
      • BIMobject CategoryConstruction - Railing
      • IFC classificationRailing
      • Uniclass 2015 CodePr_25_30_36_03
      • Uniclass 2015 DescriptionAluminium handrails
      • CSI MasterFormat 2014 Code05 52 00
      • CSI MasterFormat 2014 TitleMetal Railings
      • OmniClass Number23-17 25 11 11 17
      • OmniClass TitleRailing

      Region availability

      Asia North America South America Europe Africa
      Bahrain
      Belize
      Chile
      Cyprus
      Morocco
      Kuwait
      Costa Rica
      Colombia
      Portugal
      Oman
      Cuba
      Ecuador
      Slovenia
      Qatar
      Dominican Republic
      Venezuela
      Spain
      Saudi Arabia
      El Salvador
      Ukraine
      United Arab Emirates
      Guatemala
      Yemen
      Haiti
      Honduras
      Jamaica
      Mexico
      Nicaragua
      Panama
      Puerto Rico