Publish your products
Blocchi forati Gasbeton® Evolution
Blocchi forati Gasbeton® Evolution
Blocchi forati Gasbeton® Evolution
    Gasbeton

    Blocchi forati Gasbeton® Evolution

    Aerated autoclaved cellular concrete blocks “GASBETON EVOLUTION FORATI” are special elements for masonry having a form of a rectangular parallelepiped, made by autoclaved aerated concrete (AAC), white, smooth, vertically perforated, industrially produced, usable as a formwork for the realization of R.C. vertical stiffeners for external and internal walls, to be plastered. With a dry density of 480 kg / m³ it offers a dry thermal conductivity of 0.11 W/mK to satisfy the regulatory requirements in all climatic zones

    SYNTETIC DESCRIPTION:
    Cellular concrete, autoclaved cellular concrete, autoclaved aerated concrete, aerated autoclaved cellulare concrete, aerated autoclaved cellular concrete block, aerated autoclaved cellular concrete special block, thermal insulation, thermal inertia, breathable, soundproofing, fire resistant, light, ecological, green building, recyclable, brick, wall, joist, curb, architraves.

    Specification
    • SPECIFICATION:
      Execution of vertical stiffening of GASBETON masonry, made with  aerated autoclaved cellular concrete (AAC) PERFORATED GASBETON EVOLUTION BLOCKS having a vertical hole with circular section, a to use also for the construction of small pillars non-load-bearing 125 mm diameter, manufactured by Ekoru s.r.l., with CE marking in Category I in compliance with UNI EN 771-4, nominal density 480 kg / m3, thermal conductivity of the full portion of the block λ10dry: 0.110 W/mK, fire resistance EI 180, length 625 mm, height 250 mm, free of tapping on vertical faces, to be joined horizontally and vertically with specific "INCOLLARASA" adhesive mortar

    Technical specification
    • Unique ref.Gasbeton-Evolution-Forati
    • Product familyAutoclaved Aerated Concrete (AAC) masonry
    • Product groupVertical Reinforcement Blocks
    • TypeObject (single object)
    • Date of publishing2019-03-27
    • Edition number1
    • Height (mm)250
    • Width (mm)625
    Related
    • Material mainAutoclaved aerated concrete
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryBuilding Materials - Masonry
    • IFC classificationWall
    • UNSPSC nameBlocks
    • UNSPSC code301315
    • Uniclass 2015 CodePr_20_93_52_05
    • Uniclass 2015 DescriptionAutoclaved aerated concrete (AAC) blocks
    • CSI MasterFormat 2014 Code04 22 26
    • CSI MasterFormat 2014 TitleAutoclaved Aerated Concrete Unit Masonry
    • OmniClass Number23-15 15 21
    • OmniClass TitleWall Blocks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit