Publish your products
Muratura portante interna Gasbeton® Sysmic (λ=0,13 W/mK) - Finiture
Muratura portante interna Gasbeton® Sysmic (λ=0,13 W/mK) - Finiture
Muratura portante interna Gasbeton® Sysmic (λ=0,13 W/mK) - Finiture
Muratura portante interna Gasbeton® Sysmic (λ=0,13 W/mK) - Finiture
Muratura portante interna Gasbeton® Sysmic (λ=0,13 W/mK) - Finiture
Muratura portante interna Gasbeton® Sysmic (λ=0,13 W/mK) - Finiture
    Gasbeton

    Muratura portante interna Gasbeton® Sysmic (λ=0,13 W/mK) - Finiture

    Aerated autoclaved cellular concrete blocks (AAC) GASBETON® SYSMIC are the most resistant solution of the GASBETON® family, developed to build load-bearing masonry buildings, up to 3 floors, in areas characterized by a high level of seismicity. In addition to its high resistance to compression, its ductility and lightness give at the building a great capacity to withstand the forces transmitted by the earthquake to the walls. At the same time it avoids vertical thermal bridges, this together with the low thermal conductivity of aerated autoclaved cellular concrete (AAC), contribute to the reduction of the building's energy needs.

    SYNTETIC DESCRIPTION: Cellular concrete, autoclaved cellular concrete, autoclaved aerated concrete, aerated autoclaved cellulare concrete, aerated autoclaved cellular concrete block, thermal insulation, thermal inertia, breathable, soundproofing, fire resistant, light, ecological, green building, recyclable, brick, wall, infill, casing, closure, structural, partition, partition wall, involucre, casing, indoor, outdoor, internal, external, idrophobic, thermal cut

    Specification
    • STRATIGRAPHY: 

      Aerated autoclaved cellular concrete (AAC) GASBETON Sysmic system eliminates the supporting structure, for the benefit of execution speed and construction costs. At the same time, it avoids vertical thermal bridges which, together with the low thermal conductivity of cellular concrete, contribute to reducing the building's energy needs for heating or cooling. The GASBETON Sysmic infilling system is formed by the following stratigraphy:
      (external)
      • 2 mm silicate colored silicate / siloxane
      • 5 mm skim plaster with “Multiraso esterni” and glass fiber mesh “rete da intonaco GASBETON”
      • 15 mm “Multicem” 
      • GASBETON blocks
      • 5 mm skim plaster with Incollarasa and glass fiber mesh “rete da intonaco GASBETON”
      • 2 mm “Multiraso interni”
      (indoor)
      The masonry is also composed by a vertical stratigraphy, at the base there is mortar “GASBETON Multimalt”, above there are the wall row formed by the blocks. Inside the Revit file there is a second row of walls (on the right) which differs from the first due to the presence of the first hydrophobic wall row (IDRO block) with relative mortar “Malta ancorante IDRO” instead of the classic mortar “GASBETON Multimalt”. It is preferible to use these walls for infills placed on the screeds or on the foundations, since these walls inhibit the transmission of any rising damp from them.

      CELLULAR CONCRETE BLOCK PROPERTIES: 

      • Depth: 24/30 cm
      • Height: 25 cm
      • Length: 62,5 cm
      • Dry mass density block: 580 kg/m3
      • Dry thermal conductivity λ10dry: 0.130 W/mK
      • vapor diffusion coefficient µ = 5 (dry field) ÷ 10 (wet field)
      • Stationary thermal transmittance U: 0,496/0,404 W/mqK
      • Noise reduction Rw: 50/52 dB
      • Fire resistance REl 240 (30 cm) / REI180 (24 cm) 
      • reaction to fire Euroclass A1

    Technical specification
    • Unique ref.Gasbeton-Sysmic-Composite-Internal
    • Product familyAutoclaved Aerated Concrete (AAC) masonry
    • Product groupInternal Walls
    • TypeBuilding Material
    • Date of publishing2019-06-03
    • Edition number1
    Related
    • Material mainAutoclaved aerated concrete
    • Material secondaryPlaster
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC nameBlocks
    • UNSPSC code301315
    • Uniclass 2015 CodePr_20_93_52_05
    • Uniclass 2015 DescriptionAutoclaved aerated concrete (AAC) blocks
    • CSI MasterFormat 2014 Code04 22 26
    • CSI MasterFormat 2014 TitleAutoclaved Aerated Concrete Unit Masonry
    • OmniClass Number23-15 15 21
    • OmniClass TitleWall Blocks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit