Publish your products
EC/90 Fixed wood/aluminium window
EC/90 Fixed wood/aluminium window

    EC/90 Fixed wood/aluminium window

    Ekstrands EC/90 is an energy-efficient window that surpasses the most extreme energy saving requirements! The EC/90 window is based on Ekstrands Europa68 window design. The window is inwards opening with dreh-kipp fittings that allow ventilation in the sash. The frame depth has been extended to 90 mm. The sash has 3 sealing strips, which provides excellent climate characteristics. The total U-value for the entire window is 0.80 W/(m²K) which is unique for a wooden window. This is an energy window that fits low energy houses. The Passive house EC/90 Plus+ with a value of 0.77W/(m²K) is a further development of EC/90. The sash and frame has built-in insulation and the window can be delivered as Passive House certified component. Ekstrands can provide calculated U-values for different installation methods for both EC/90 and EC/90 Plus+. The EC/90 is available in audio-class design, called the EC/90 SR46 and has a 46 dB sound reduction. EC/90, EC/90 Plus + and EC/90 SR46 can be supplied with exterior aluminum cladding. If fire rating is needed we offer EC/90 EX with fire rating EI30.
    Specification
    • U-value: 0.78 W/(m²K) Air permeability: 4 Acoustic performance dB(Rw): 34 Water tightness: E1950 Resistance to wind load: NPD
    Technical specification
    • Unique ref.energy-concept-90-fixed-wood-alu-window
    • Product familyWindows
    • Product groupEC/90 Energy Concept 90
    • TypeObject (single object)
    • Date of publishing2020-01-20
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryWindows - Fixed Frames
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Norway
    Sweden