Publish your products
Outwards opening I-frame for hidden frame installation with flush door

Outwards opening I-frame for hidden frame installation with flush door

3.4 out of 5 stars3.4(8 reviews)

Ekstrand's I-frame is a construction that integrates the frame into the wall. With the I-frame you get a simple and minimalistic environment, perfect for stylish interiors.

The I-frame is a further development of Ekstrand's popular and proven PS-frame. Its visible profile is identical to the PS-frame. The I-frame is developed to be an integrated part of the wall. It is completely made of wood and has hidden, adjustable hinges of high quality. The I-frame is an option that is available for any interior door from Ekstrand's TYPE 1 range.

Specification
  • The outer dimensions of the I-frame are 936x2113 mm for standard M9x21 (825x2040 mm door leaf). It is intended for concealed mounting in a 118 mm wall consisting of 70 mm rule and surface layer of plasterboard on OSB board. Delivered as standard with comfort-enhancing and sound-absorbing sealing strip.

Technical specification
  • Unique ref.i-frame-out
  • Product familyDoors
  • Product groupInterior Doors
  • TypeBuilding Material
  • Date of publishing2020-09-03
  • Edition number1
  • Height (mm)2113
  • Width (mm)936
  • Depth (mm)118
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryDoors - Interior Doors
  • IFC classificationDoor
  • ETIM CodeEC003535
  • ETIM NameInterior door (complete with frame)

Region availability

Europe
Denmark
Finland
Germany
Norway
Sweden