Publish your products
Refrigerator French Door Connected 540L
Refrigerator French Door Connected 540L
Refrigerator French Door Connected 540L
Refrigerator French Door Connected 540L

    Refrigerator French Door Connected 540L

    4.6 out of 5 stars4.6(23 reviews)
    In order for a new appliance to meet our needs, it needs to be cost-effective and make our day in the kitchen easier. The 540L Connected French Door Fridge / Freezer (DM91X) fits perfectly into this, delivering the ultimate in performance, efficiency and energy saving. Are you going to call all your friends for a barbecue or travel on this vacation? No need to worry, as your new Electrolux refrigerator has a blue touch panel complete with functions like party, vacation and turbo! Want your cold drink in minutes? The drink express function freezes everything faster and if you want ice, use the ice maker function. Left home and forgot to activate your blue touch panel? The Home + app helps you with this. Here you have access to all the functions of your refrigerator. The DM91X is the only one in the Brazilian market with this connectivity. With the Flexispace control fully space, you can choose to use it as a refrigerator or as a freezer, as this drawer reaches -23ºC to 7ºC. Have water and ice whenever you want with the dispenser on the door. Just flick it once to freeze your drinks with cubes or crushed ice. Try the Tastelock compartment to keep your fruits and vegetables preserved longer. Also count on the Tasteguard of this Frost Free refrigerator that helps maintain the taste of food while preventing odors from appearing inside the appliance. Best of all, you never have to defrost your refrigerator again, as Frost Free technology prevents the freezer from getting full of ice, ensuring that the Electrolux refrigerator can work more efficiently, keeping internal foods always cool and ready for consumption. Attention: Check the dimensions of this product and make sure that it will normally go through supposed lifts, doors, stairs and / or corridors, we are not responsible for hoisting or hoisting service. INVERTER TECHNOLOGY Electrolux Inverter technology makes the refrigerator reach the required temperature more efficiently, reducing energy consumption by up to 33%. * Regarding the minimum for the Inmetro A rating. " DRINK EXPRESS Powered by touch panel, freezes drinks quickly WATER AND ICE DISPENSER Water and ice, cubed or crushed, filtered and ready for consumption, anytime, right from the refrigerator door TASTELOCK Internal compartment with sealing gaskets and automatic sealed crisper moisture control that keeps fruits and vegetables fresh for much longer. FLEXISPACE CONTROL FULLY External drawer with variable temperature ranging from freezer to refrigerator (-23ºC to 7ºC) FROST FREE SYSTEM No need to ever thaw Tasteguard: Technology that drastically decreases odors and preserves individual food taste RETRACTABLE SHELVES Retractable shelves and partitions adaptable to customer needs, reducing organization time in all refrigerator compartments, bottom freezer, Flexispace drawer and refrigerator BLUE TOUCH PANEL Technology for easily activating various functions with your fingertips. TASTEGUARD Technology that drastically decreases odors and preserves the individual taste of food. LEVELING FEET AND REAR WHEELS Easy leveling and movement of the product for cleaning. CONNECTED Single with connectivity. Control the temperature and key functions of your refrigerator from anywhere using the Electrolux Home + app.
    Specification
    • Water in the door: Yes Door open alarm: Yes Egg Holdes: Yes Quik Freezing Compartment: Yes Extra Cold Compartment: Yes Self Defrost: Yes Ice on the door:Yes Home bar: No Internal Lighting: Yes Eletronic panel: Yes Leveling feet: Yes Can Holder: No Dairy Holder:Yes Reversible door: No Tempered glass shelves: Yes Door shelves: Yes Adjustable shelves: Yes Removable shelves: Yes Ice holder container: Yes Casters: Yes Bottle separator:Yes Timer: Yes Freezer shelves: Yes Free installation: Yes (1ª installation) Model: DM91X Commercial Code: 01564IBA189 EAN-13: 9315540405613 Side Finish: Painted in color Energy Classification:A Packed Product Dimensions (Height x Width x Depth): 1853 x 947 x 812 mm Weight: 140 kg Gross weight:151 kg Dimensions (Height x Width x Depth): 1782 x 913 x 747 mm Voltage: 127V Height:1782 mm Width: 913 mm Depth:747 mm
    Technical specification
    • Unique ref.DM91X
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2019-10-11
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Other Appliances
    • IFC classificationFlow Terminal
    • UNSPSC nameRefrigerant compressors
    • UNSPSC code40151607
    • Uniclass 2015 CodePr_40_70_31_72
    • Uniclass 2015 DescriptionRefrigerators
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit