Publish your products
Stainless Steel Flexispace Connected Multidoor Fridge
Stainless Steel Flexispace Connected Multidoor Fridge
Stainless Steel Flexispace Connected Multidoor Fridge
Stainless Steel Flexispace Connected Multidoor Fridge
Stainless Steel Flexispace Connected Multidoor Fridge
Stainless Steel Flexispace Connected Multidoor Fridge
Stainless Steel Flexispace Connected Multidoor Fridge
Stainless Steel Flexispace Connected Multidoor Fridge
    Archived

    Stainless Steel Flexispace Connected Multidoor Fridge

    4.2 out of 5 stars4.2(13 reviews)

    Electrolux Stainless Steel Flexispace Connected Multidoor Fridge with four doors is what you need to update your kitchen. Control fridge functions with Electrolux App, and keep any kind of food preserved with FlexiSpace, a compartment that adapts according to your needs: freezer (-23ºC), meat and fishes (-2ºC), beverages (0ºC) fresh food (3ºC) and wine (7ºC).

    Meat & Fish function helps you keep food fresh for up to 7 days without freezing. Use the app to preset reminders or to enable freezer funcion, to avoid waste.

    TasteLock compartment keeps fruits and vegetables fresh for up to 14 days by automatically sealing off moisture. TasteGuard with Air Purifier keeps your fridge air free from bacteria and smells. TwinTech Dual Cooling system keeps every compartment's temperature and moisture isolated, avoiding smells to spread through food.

    Inverter technology keeps temperature balanced and saves up to 30% of energy. AutoSense automatically sets the temperature to preserve your food.

    Fast Adapt system and reversible shelves in all compartments enable you to adapt internal storage. There are also two compartments for wine on FlexiSpace compartment.

    One door features a water and ice dispenser with filter for chlorine and bacteria, keeping them always fresh, healthy and at hand.

    Specification
    • Stainless Steel Door Finishing
      Water Dispenser at the Door
      Open Door Alarm Yes
      Height (packed) (cm) 185.3
      Unpacked Height (cm) 178.2
      Freezer Capacity (l) 268
      Cooler Capacity (L) 413
      Freezing capacity (kg/24h) 10
      Water Dispenser Capacity 750ml
      Freezer Capacity (1) 222
      Refrigerator Capacity (L) 363
      Total Capacity (L) 681
      Total Storage Capacity (L) 585
      Egg holder basket No
      Energy Rating A
      Fast Freezing Compartment Yes
      Extra Cold Compartment No
      Consumption (Kw) 62.5
      Package Contents: Plastic film packaging with EPS on the sides, top and base and a complementary cardboard top for the informative pictograms
      Stainless Steel Door Color
      Cabinet Color Painted steel
      Automatic Defrost Yes
      Deodorizer Yes
      EAN13 9315540410860
      Frequency (Hz) 60
      12 Month Warranty
      External Drawers No
      Ice Dispenser on the Door Yes
      Home Bar No
      Indoor Lighting Yes
      Free Installation Yes
      Width (wrapped) (cm) 94.7
      Unpacked Width (cm) 91.3
      Automatic Ice Machine Yes
      Glass Shelves Material
      Model DQ90X
      Digital Panel Yes
      Graders Yes
      Weight (Kg) 135
      Packaged Weight (kg) 145
      PNC 925060677
      Can Holder No
      Dairy Door Yes
      Reversible Door No
      Tempered Glass Shelves Yes
      Door Shelves Yes
      Adjustable Shelves Yes
      Removable Shelves No
      Depth (packed) (cm) 81.2
      Unpacked Depth (cm) 75.2
      Handles No
      Number of Doors 4
      Ice Storage Container No
      Procel certificated Yes
      Bottle Separator No
      Frost Free System
      SKU (Commercial Code) 01594FBA189
      Frost Free Technology
      Freezer temperature (°C) -23°C
      Maximum conservation time without energy (h) 11
      Voltage (V) 127
      timer yes
      French door type
      Total Shelves: 2 retractable glass shelves, 2 Hortinatura Tastelock drawers (Sealed Fruit and Vegetable Drawers) Refrigerator Door: 6 plastic shelves (1 Fast adapt 1 dairy compartment) Freezer: 2 plastic/glass reversible shelves and 1 fixed plastic drawer Freezer door: 2 plastic shelves Flexspace: 2 reversible plastic/glass shelves, 2 metal wine racks and 1 plastic drawer Flexspace door: 2 plastic shelves

    Technical specification
    • Unique ref.DQ90X
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2021-07-14
    • Edition number1
    • Height (mm)913
    • Width (mm)1782
    • Depth (mm)752
    Related
    • Material mainStainless steel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)135
    Classification
    • BIMobject CategoryKitchen - Other Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • UNSPSC nameRefrigerant compressors
    • UNSPSC code40151607
    • Uniclass 2015 CodePr_40_70_31_72
    • Uniclass 2015 DescriptionRefrigerators
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit