Publish your products
Electrolux Black Experience 5-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE5EP)
Electrolux Black Experience 5-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE5EP)
Electrolux Black Experience 5-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE5EP)
Electrolux Black Experience 5-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE5EP)
Electrolux Black Experience 5-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE5EP)
Electrolux Black Experience 5-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE5EP)

    Electrolux Black Experience 5-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE5EP)

    4.9 out of 5 stars4.9(11 reviews)

    The Experience Built-In Cooker with VaporBake®, PerfectCook360 and Grill has the best technologies and prepares wonderful dishes in less time.

    The new Electrolux Black 5-Burner Built-In Cooker with VaporBake®, PerfectCook360 and Grill (FE5EP) is perfect for those looking for agility when preparing recipes. With it, your dishes will be even healthier and more delicious.

    With a capacity of 108.9 liters, it offers the best experience for you and your whole family, combining the best technologies and robustness that your kitchen needs in a complete stove available in an elegant black color.

    PerfectCook360 technology combines a sealed cavity oven with convection, allowing for better circulation of hot air inside the oven. In this way, the oven bakes your recipes up to 25%¹ faster and more evenly.

    The VaporBake® function transforms the baking of homemade pasta and bread. It increases the crunch, texture and flavor of these foods by up to 2 times².

    With Steam Regenerate, you can reheat your dishes and recover the freshness, flavor and aroma of your food without drying it out.

    The tempered glass table has a modern design and a smooth, resistant surface for effortless cleaning. And you can get a 2-year³ guarantee by registering your product on our website.

    And to finish off your recipes, you can use the Grill to grill and brown the surface of your food, providing greater texture.

    The Multi Flame is more efficient thanks to better flame distribution, which is ideal for larger pans. It offers more speed and uniformity when preparing your recipes.

    In addition, the Electrolux Experience Black Stove (FE5EP) is also equipped with the Timer, which programs the desired cooking time and, when finished, emits an audible alert to let you know that the recipe has finished.

    1. Results obtained in internal tests on stoves with the PerfectCook360 function compared to Electrolux stoves without the same function.
    2. Results obtained in internal tests on stoves with the VaporBake® function compared to Electrolux stoves without the same function.
    3. Only the Glass Table is guaranteed for 2 years against stains, chips and fractures, provided that the consumer registers the product within 3 months of the invoice being issued on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual.
    4. Only FastClean enameling is guaranteed for 2 years against stains, chips and fractures, provided the consumer registers the product within 3 months of the invoice being issued, on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual.
    Specification
    • PerfectCook360:

      Technology that combines an oven with Sealed Cavity and Convection and allows you to bake up to 25% faster and everything evenly. VaporBake®: Steam cooking that improves the crispiness, texture and flavor of pasta and bread 2 times.

      Automatic ignition:

      Quick, easy and safe ignition of the burners.

      FastClean technology:

      Oven with a coating that prevents grease build-up and makes it easier to remove stains, as well as rounded corners and no gaps that make day-to-day cleaning easier, with a 2-year guarantee.

      Removable inner oven glass:

      Easily remove the inner glass for better cleaning of your oven.

      2 oven shelves:

      One manual shelf and one self-sliding shelf, making it easy to remove food from the oven conveniently and safely.

      Individual grids:

      More stability when preparing your recipes with a robust design.

      Oven capacity and full glass door:

      Monitor the preparation of your recipes without having to open the oven door.

      Timer:

      Program the desired cooking time and at the end of preparation, the timer will emit an audible warning.

      Steam Regenerate:

      Reheat your food, recovering the essence of freshness, flavor and aroma, without drying it out.

      Tempered glass table:

      Facilitates cleaning with a distinctive, modern and resistant design. Register your product and get a 2-year guarantee on the glass table.

    Technical specification
    • Unique ref.FE5EP
    • Product familyAppliances
    • Product groupStove Floors
    • TypeObject (single object)
    • Date of publishing2024-08-05
    • Edition number1
    • Height (mm)685
    • Width (mm)813
    • Depth (mm)680
    Related
    • Weight Net (Kg)42.5
    Classification
    • BIMobject CategoryKitchen - Appliances
    • OmniClass Number23-21 23 23 25
    • OmniClass TitleResidential Ovens and Stoves

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit