Publish your products
Electrolux Multidoor Efficient Refrigerator with AutoSense 590 L White (IM8)
Electrolux Multidoor Efficient Refrigerator with AutoSense 590 L White (IM8)
Electrolux Multidoor Efficient Refrigerator with AutoSense 590 L White (IM8)
Electrolux Multidoor Efficient Refrigerator with AutoSense 590 L White (IM8)
Electrolux Multidoor Efficient Refrigerator with AutoSense 590 L White (IM8)
Electrolux Multidoor Efficient Refrigerator with AutoSense 590 L White (IM8)
Electrolux Multidoor Efficient Refrigerator with AutoSense 590 L White (IM8)
Electrolux Multidoor Efficient Refrigerator with AutoSense 590 L White (IM8)
Electrolux Multidoor Efficient Refrigerator with AutoSense 590 L White (IM8)

    Electrolux Multidoor Efficient Refrigerator with AutoSense 590 L White (IM8)

    4.2 out of 5 stars4.2(5 reviews)

    The Electrolux Multi-Efficient Refrigerator with AutoSense 590 L has three doors for more storage space and functions to keep food fresher for longer.
    The exclusive AutoSense technology automatically adjusts the temperature, providing better food preservation for up to 30%. Artificial Intelligence recognizes your consumption habits, identifying the moments of greater and lesser use of the refrigerator, making it colder or stabilizing the temperature accordingly.
    The HortiNatura Drawer preserves the freshness of fruits and vegetables for up to 2x longer, avoiding food waste.
    The Inverter Technology keeps the temperature more stable and reduces energy consumption by up to 37%, making it one of the most economical refrigerators in the segment to guarantee the ideal conditions for food preservation.
    The Electrolux Multi-Efficient Refrigerator with AutoSense 590 L also has TasteGuard, which eliminates unwanted odors caused by bacteria up to 9x faster, keeping your refrigerator always hygienic.
    To remove ice with the IceTwister, rotate the ice tray so that it falls into the lower compartment, and the water supply system is easy to use.

    Specification
    • AutoSense: Automatically controls temperature using Artificial Intelligence and extends food freshness by up to 30%. The Electrolux technology recognizes your routines, identifying the moments of greatest use, automatically getting colder. Or it recognizes the moments of lesser use (during the night or on vacation, for example) and stabilizes the temperature, reducing possible noise and energy consumption.

      HortiNatura Drawer: Preserves the freshness of fruits and vegetables for up to 2x longer.

      Inverter Technology: The Refrigerator is one of the most economical in the segment, which saves up to 37% of energy and gives you the ideal conditions to preserve food.

      TasteGuard: Eliminates bad odors caused by bacteria up to 9x faster, keeping your fridge always hygienic.

      IceTwister: Ice made easy. ​Just turn the ice tray so that the ice falls into the lower compartment and you have your favorite drinks even more refreshing, whenever you want.​ Now also with a practical and uncomplicated water supply system.

      FastAdapt and retractable shelf: Shelves that allow 100 internal configurations to store food of different sizes and shapes.

      Reversible door: Choose the best side to open the freezer door. (By contracting the technical assistance service.)

      Opening the drawers: All drawers open with the door up to 90º.

      Egg holder: With capacity for 12 eggs for more organization.

    Technical specification
    • Unique ref.IM8
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2022-08-02
    • Edition number1
    • Height (mm)1900
    • Width (mm)835
    • Depth (mm)742
    Related
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)98
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationFlow Terminal
    • Uniclass 2015 CodePr_40_70_31
    • Uniclass 2015 DescriptionFood refrigerators and freezers

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit