Publish your products
White Water Purifier
White Water Purifier
White Water Purifier
White Water Purifier

    White Water Purifier

    4.8 out of 5 stars4.8(41 reviews)
    Designed to give you and your family a healthier life, the PA21G Electrolux Purifier provides water free of impurities, chlorine and odors. The handset has a modern design that stands out for the Blue Touch panel with all well-signaled and touch sensitive functions, as well as an efficient electronic cooling system that allows you to select up to three temperatures. With maximum rating received by Inmetro (P1 / C1), the Acqua Clean filter is long lasting and triggers an automatic alert when it's time to change. The PA21G Scrubber also has a flexible tray, portion control and continuous or controlled flow, depending on your preference. Modern and efficient Acqua Clean Filter Maximum rating of the National Institute of Metrology, Standardization and Industrial Quality (Inmetro). Durability and practicality In addition to being long lasting, the filter triggers an automatic signal when it needs to be replaced. Blue Touch Panel Well signaled and modern, it allows you to operate all functions with light touches. Three water temperatures Activate according to your preference and you can control the portions in quantity. Flex tray Flexible and easy to remove for easy cleaning.
    Specification
    • Purification Stages: 2 stages (activated carbon filter, UF Ultrafiltration) Easy Filter Change: Yes Continuos Flow: Yes Saturated Filter Indicator Light: Yes Blue Touch Panel: Yes Anti-Slip Rubber Feet: Yes Ultraviolet Purifiation: No Water Cooling: Yes Wall Mounting Brackets: Yes Reservoir Capacity: 0,8 L Model: PA21G Commercial Code: 09200PBA006 Frequency: 60 Hz Weight: 5.5Kg Dimensions (Height x Width x Depth): 358x250x314 mm
    Technical specification
    • Unique ref.PA21G
    • Product familyAppliances
    • Product groupPurifiers
    • TypeObject (single object)
    • Date of publishing2019-10-11
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Other Appliances
    • IFC classificationHumidifier
    • UNSPSC nameHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39
    • Uniclass 2015 DescriptionHumidifiers and dehumidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-27 57 23
    • OmniClass TitleElectronic Air Purifiers

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit