Elitfönster Original Alu Objekt triple glazed window with aluminum cladding. The window has a good weather protection, is almost maintenance free and has a long lifetime.
The aluminum cladding gives you the ability to choose over a wide range of colors.
Window construction
- Fixed wooden window with an exterior aluminum cladding
- Single sash with triple glazed isolation glass sealed unit
- U value 1,1 as standard, down to 0,9 as option
- Sound reduction between Rw 33 dB and Rw 46 dB
- Available fire resistance class up to EI30
- Frame depth: 115 mm
- Opening: fixed frame
- Many possible combinations with opening and fixed windows in the same frame
Please refer to Elitfönster's size matrixes for possible combinations with minimum and maximum constraints
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | Oman | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Pakistan | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Palestine | Saint-Barthélemy | Mozambique | ||
North Macedonia | Philippines | Sint Maarten | Namibia | ||
Norway | Qatar | The Bahamas | Niger | ||
Poland | Saudi Arabia | Trinidad and Tobago | Nigeria | ||
Portugal | Singapore | Turks and Caicos Islands | Republic of the Congo | ||
Romania | South Korea | U.S. Virgin Islands | Reunion | ||
Russia | Sri Lanka | United States | Rwanda | ||
San Marino | Syria | Saint Helena | |||
Serbia | Taiwan | São Tomé and Príncipe | |||
Slovakia | Tajikistan | Senegal | |||
Slovenia | Thailand | Seychelles | |||
Spain | Türkiye | Sierra Leone | |||
Svalbard and Jan Mayen | Turkmenistan | Somalia | |||
Sweden | United Arab Emirates | South Africa | |||
Switzerland | Uzbekistan | South Sudan | |||
Ukraine | Vietnam | Sudan | |||
United Kingdom | Yemen | Tanzania | |||
Vatican City | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |