Publish your products
ELUHAD141855 Elkay Lustertone® Classic Stainless Steel, 16-1/2" x 20-1/2" x 5-3/8" Single Bowl Undermount ADA Sink
ELUHAD141855 Elkay Lustertone® Classic Stainless Steel, 16-1/2" x 20-1/2" x 5-3/8" Single Bowl Undermount ADA Sink
    Elkay

    ELUHAD141855 Elkay Lustertone® Classic Stainless Steel, 16-1/2" x 20-1/2" x 5-3/8" Single Bowl Undermount ADA Sink

    Lustertone® Classic Stainless Steel, 16-1/2" x 20-1/2" x 5-3/8" Single Bowl Undermount ADA Sink. Sink is manufactured from 18 gauge 304 Stainless Steel with a Lustrous Satin finish, Rear Center drain placement, and Bottom only pads.

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4

    Features:

    • ADA COMPLIANT: Product is ADA compliant when properly installed
    • FORGIVING FINISH: Finish is scratch resistant, standing up to everyday use. Deep scratches are repairable. Grain radiates light for a luminous look
    • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop
    • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
    • 18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty
    • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
    • OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below
    • MADE IN THE USA: This Elkay® product is proudly made in the USA
    • DRAIN OPENING: Sink drain opening measures 3-1/2"
    • DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows
    Specification
    • Keywords: rear drain, offset drain, off set drain, ELUHAD141845

    Technical specification
    • Unique ref.ELUHAD141855
    • Product familySINK
    • Product groupLustertone Classic
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)5.38
    • Width (inches)20.5
    • Depth (inches)16.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)7
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States