Publish your products
ELV2219SACMC Stainless Steel 22" x 19" x 5-1/2" Wall Hung Lavatory Sink Kit w/Sensor Faucet + Mechanical Mixing Valve
Elkay

ELV2219SACMC Stainless Steel 22" x 19" x 5-1/2" Wall Hung Lavatory Sink Kit w/Sensor Faucet + Mechanical Mixing Valve

Stainless Steel 22" x 19" x 5-1/2" Wall Hung Lavatory Sink Kit w/Sensor Faucet + Mechanical Mixing Valve. Sink is manufactured from 18 gauge 304 Stainless Steel with a Buffed Satin finish, Rear Center drain placement, and Bottom only pads.

Compliance:

  • Massachusetts MA approved
  • ASME A112.18.1
  • NSFStandard61
  • NSFStandard372
  • CSA B125.1
  • cUPC listed
  • IPC listed
  • NPCC listed
  • CEC listed
Specification
  • Keywords: Lavatory sink, Lav sink, Wall hung Lav, Lead free, no lead, low lead, leadfree, lead-free, ADA, NSF, NSF372, NSF 372, lead

Technical specification
  • Unique ref.ELV2219SACMC
  • Product familyCIS
  • Product groupHandwash & Lavatory
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)19.12
  • Width (inches)19
  • Depth (inches)22
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)24.5
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States