Publish your products
EWSF39026SACC Elkay Stainless Steel 90" x 23" x 26" Wall Hung Triple Station Surgeon Scrub Sink Kit w/Sensor Faucets+Drains
EWSF39026SACC Elkay Stainless Steel 90" x 23" x 26" Wall Hung Triple Station Surgeon Scrub Sink Kit w/Sensor Faucets+Drains
    Elkay

    EWSF39026SACC Elkay Stainless Steel 90" x 23" x 26" Wall Hung Triple Station Surgeon Scrub Sink Kit w/Sensor Faucets+Drains

    Stainless Steel 90" x 23" x 26" Wall Hung Triple Station Surgeon Scrub Sink Kit. Sink is manufactured from 16 gauge 304 Stainless Steel with a Buffed Satin finish, Full spray sides and bottom with Bottom only pads.

    Compliance:

    ASME A112.19.3/CSA B45.4
    ADA &ICC A117.1
    ASME A112.18.1/CSA B125.1
    NSF 372
    NSF 61 (Q≤1)
    ASME A112.18.2/CSA B125.2

    Features:

    • 16-gauge, Type 304 stainless steel.
    • Keyed access door(s) to hide plumbing.
    • 4"-high, full-length backsplash.
    • Sound-deadening material minimizes sound and vibration for a quieter time at the sink.
    • Coved corners, wall hanger and full enclosure.
    • Exposed surfaces are polished to a uniform lustrous finish.
    • 3-1/2" drain opening.
    • Includes two removable clear-acrylic partitions.
    • Kit includes EWSF39026 sink, three LKB721C AC/battery-powered sensor faucets, three LK723 mixing valves and three LK18B drains.
      Specification
      • Keywords: triple station surgeon scrub sink kit, elkay scrub sink, elkay surgeon scrub sink​, deck faucet scrub sink, scrub sink with motion sensor faucet​, scrub sink 27​

      Technical specification
      • Unique ref.EWSF39026SACC
      • Product familyCIS
      • Product groupScrub Sink
      • TypeObject (single object)
      • Date of publishing2022-08-19
      • Edition number1
      • Height (inches)26
      • Width (inches)23
      • Depth (inches)90
      Related
      • Material mainStainless steel
      • Designed inUnited States
      • Weight Net (Lbs)203
      Classification
      • BIMobject CategoryKitchen - Sinks

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States