Publish your products
LZS8WSLK Elkay ezH2O®  Bottle Filling Station & Single ADA Cooler Filtered Refrigerated Light Gray
LZS8WSLK Elkay ezH2O®  Bottle Filling Station & Single ADA Cooler Filtered Refrigerated Light Gray
LZS8WSLK Elkay ezH2O®  Bottle Filling Station & Single ADA Cooler Filtered Refrigerated Light Gray
LZS8WSLK Elkay ezH2O®  Bottle Filling Station & Single ADA Cooler Filtered Refrigerated Light Gray
    Elkay

    LZS8WSLK Elkay ezH2O® Bottle Filling Station & Single ADA Cooler Filtered Refrigerated Light Gray

    LZS8WSLK ezH2O® Bottle Filling Station with Single ADA Cooler Filtered Refrigerated Light Gray. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 degrees F drinking water, based on 80 degrees F inlet water and 90 degrees F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No.120.

    Compliance: 

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120 
    • GreenSpec
    • NSF 372 (lead free) 
    • NSF 42
    • NSF 53
    • NSF 61
    • UL 399
    • NSF 401

    Features:

      • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler).
      • Hermetically sealed refrigeration system provides chilled water to satisfy thirst.
      • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash.
      • Visual filter monitor with LED filter status indicator for when filter change is necessary.
      • The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction.
      • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.
      • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.
      • Low-energy LED light encourages use, assists with filling dark bottles and illuminates in dark hallways.
      • One-box packaging so the cooler and bottle filler ship together.

      Keywords: elkay lzs8wslk, elkay drinking fountain with bottle filler, elkay water fountain with bottle filler, elkay water fountain, elkay ezh2o, drinking water fountains, drinking fountain with bottle filler filter replacement, high low drinking fountain, elkay bottle fillers, bottle filler station, ada drinking fountain, bottle refill station, water fountain pressure adjustment, double drinking fountain, water bottle with timer, water fountain flow adjustment, ezh2o bottle filling station, water cooler with bottle filler, residential bottle filler, recessed bottle filler, Single ADA Cooler, disposable plastic bottles

      Specification
      • Keywords: elkay lzs8wslk, elkay drinking fountain with bottle filler, elkay water fountain with bottle filler, elkay water fountain, elkay ezh2o, drinking water fountains, drinking fountain with bottle filler filter replacement, high low drinking fountain, elkay bottle fillers, bottle filler station, ada drinking fountain, bottle refill station, water fountain pressure adjustment, double drinking fountain, water bottle with timer, water fountain flow adjustment, ezh2o bottle filling station, water cooler with bottle filler, residential bottle filler, recessed bottle filler, Single ADA Cooler, disposable plastic bottles

      Technical specification
      • Unique ref.LZS8WSLK
      • Product familyBOTTLE FILLING STATION
      • Product groupEZ Family
      • TypeObject (single object)
      • Date of publishing2022-08-19
      • Edition number2
      • Height (inches)39.06
      • Width (inches)19
      Related
      • Manufactured inUnited States
      • Weight Net (Lbs)74
      Classification
      • BIMobject CategorySanitary - Drinking fountains

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States